(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· A core drill for vibration that provides both precision and efficiency with its blade shape optimal for hard wall materials, etc.
· Basic models are available from narrow diameters to large bores.
· Long type with an effective length of 200 mm.
· Blade tip conveys vibrations and rotations, breaking up the work material as it cuts, for speedy hole drilling.
· Use rotation mode for gypsum boards and soft siding boards.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Application | Product Name | Details Type | Shank Type | Bore Diameter (mm) | Effective Length (mm) | shank diameter (mm) | Compatible Body | Compatible Aperture Diameter (mm) | Set Content | Center Pin (Product No.) | Center Drill (Part Number) | Case Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 23.50 | 1 Piece(s) | 8 Day(s) | - | center drill | - | - | - | - | - | FS Series | 60~170 | - | - | - | - | ||
SGD 13.60 | 1 Piece(s) | 8 Day(s) | - | center drill | - | - | - | - | - | MS Series | 60~170 | - | - | - | - | ||
SGD 27.60 | 1 Piece(s) | 8 Day(s) | - | center drill | - | - | - | - | - | V, A, M Series | 60~170 | - | - | - | - | ||
SGD 30.70 | 1 Piece(s) | 8 Day(s) | - | center drill | - | - | - | - | - | VL Series | 60~170 | - | - | - | - | ||
SGD 30.80 | 1 Piece(s) | 8 Day(s) | - | Center Pin | - | - | - | - | - | D Series | 60~170 | - | - | - | - | ||
SGD 36.03 | 1 Piece(s) | 8 Day(s) | - | Center Pin | - | - | - | - | - | DL Series | 60~80 | - | - | - | - | ||
SGD 5.80 | 1 Piece(s) | 18 Day(s) | For composite materials | F Series | Guide Plates | - | 50 | - | - | - | - | - | - | - | - | ||
SGD 87.13 | 1 Piece(s) | 8 Day(s) | for ALC | A Series | Body | - | 25 | - | - | - | - | - | - | URCD-T250 | - | ||
SGD 142.09 | 1 Piece(s) | 18 Day(s) | for ALC | A Series | Set | SDS Shank | 25 | 170 | - | - | - | - | - | URCD-T250 | - | ||
SGD 142.09 | 1 Piece(s) | 18 Day(s) | for ALC | A Series | Set | straight shank | 25 | 170 | - | - | - | - | - | URCD-T250 | - | ||
SGD 87.13 | 1 Piece(s) | 8 Day(s) | for ALC | A Series | Body | - | 29 | - | - | - | - | - | - | URCD-T250 | - | ||
SGD 142.09 | 1 Piece(s) | 18 Day(s) | for ALC | A Series | Set | SDS Shank | 29 | 170 | - | - | - | - | - | URCD-T250 | - | ||
SGD 142.09 | 1 Piece(s) | 18 Day(s) | for ALC | A Series | Set | straight shank | 29 | 170 | - | - | - | - | - | URCD-T250 | - | ||
SGD 88.10 | 1 Piece(s) | 8 Day(s) | for ALC | A Series | Body | - | 32 | - | - | - | - | - | - | URCD-T250 | - | ||
SGD 143.04 | 1 Piece(s) | 18 Day(s) | for ALC | A Series | Set | SDS Shank | 32 | 170 | - | - | - | - | - | URCD-T250 | - | ||
SGD 143.04 | 1 Piece(s) | 18 Day(s) | for ALC | A Series | Set | straight shank | 32 | 170 | - | - | - | - | - | URCD-T250 | - | ||
SGD 90.02 | 1 Piece(s) | 8 Day(s) | for ALC | A Series | Body | - | 35 | - | - | - | - | - | - | URCD-T250 | - | ||
SGD 144.97 | 1 Piece(s) | 18 Day(s) | for ALC | A Series | Set | SDS Shank | 35 | 170 | - | - | - | - | - | URCD-T250 | - | ||
SGD 144.97 | 1 Piece(s) | 18 Day(s) | for ALC | A Series | Set | straight shank | 35 | 170 | - | - | - | - | - | URCD-T250 | - | ||
SGD 91.95 | 1 Piece(s) | 8 Day(s) | for ALC | A Series | Body | - | 38 | - | - | - | - | - | - | URCD-T250 | - | ||
SGD 146.91 | 1 Piece(s) | 18 Day(s) | for ALC | A Series | Set | SDS Shank | 38 | 170 | - | - | - | - | - | URCD-T250 | - | ||
SGD 146.91 | 1 Piece(s) | 18 Day(s) | for ALC | A Series | Set | straight shank | 38 | 170 | - | - | - | - | - | URCD-T250 | - | ||
SGD 97.73 | 1 Piece(s) | 8 Day(s) | for ALC | A Series | Body | - | 40 | - | - | - | - | - | - | URCD-T250 | - | ||
SGD 152.69 | 1 Piece(s) | 18 Day(s) | for ALC | A Series | Set | SDS Shank | 40 | 170 | - | - | - | - | - | URCD-T250 | - | ||
SGD 152.69 | 1 Piece(s) | 18 Day(s) | for ALC | A Series | Set | straight shank | 40 | 170 | - | - | - | - | - | URCD-T250 | - | ||
SGD 101.59 | 1 Piece(s) | 8 Day(s) | for ALC | A Series | Body | - | 45 | - | - | - | - | - | - | URCD-T250 | - | ||
SGD 156.54 | 1 Piece(s) | 18 Day(s) | for ALC | A Series | Set | SDS Shank | 45 | 170 | - | - | - | - | - | URCD-T250 | - | ||
SGD 156.54 | 1 Piece(s) | 18 Day(s) | for ALC | A Series | Set | straight shank | 45 | 170 | - | - | - | - | - | URCD-T250 | - | ||
SGD 106.41 | 1 Piece(s) | 8 Day(s) | for ALC | A Series | Body | - | 50 | - | - | - | - | - | - | URCD-T250 | - | ||
SGD 161.36 | 1 Piece(s) | 18 Day(s) | for ALC | A Series | Set | SDS Shank | 50 | 170 | - | - | - | - | - | URCD-T250 | - | ||
SGD 161.36 | 1 Piece(s) | 18 Day(s) | for ALC | A Series | Set | straight shank | 50 | 170 | - | - | - | - | - | URCD-T250 | - | ||
SGD 116.05 | 1 Piece(s) | 8 Day(s) | for ALC | A Series | Body | - | 55 | - | - | - | - | - | - | URCD-T250 | - | ||
SGD 171.00 | 1 Piece(s) | 18 Day(s) | for ALC | A Series | Set | SDS Shank | 55 | 170 | - | - | - | - | - | URCD-T250 | - | ||
SGD 171.00 | 1 Piece(s) | 18 Day(s) | for ALC | A Series | Set | straight shank | 55 | 170 | - | - | - | - | - | URCD-T250 | - | ||
SGD 171.97 | 1 Piece(s) | 8 Day(s) | Dry Diamond | D Series | Body | - | 25 | - | - | - | - | - | - | - | - | ||
SGD 229.81 | 1 Piece(s) | 18 Day(s) | Dry Diamond | D Series | Set | SDS Shank | 25 | 170 | - | - | - | - | URCP-230 | - | - | ||
SGD 229.81 | 1 Piece(s) | 18 Day(s) | Dry Diamond | D Series | Set | straight shank | 25 | 170 | - | - | - | - | URCP-230 | - | - | ||
SGD 187.39 | 1 Piece(s) | 8 Day(s) | Dry Diamond | D Series | Body | - | 29 | - | - | - | - | - | - | - | - | ||
SGD 245.25 | 1 Piece(s) | 18 Day(s) | Dry Diamond | D Series | Set | SDS Shank | 29 | 170 | - | - | - | - | URCP-230 | - | - | ||
SGD 245.25 | 1 Piece(s) | 18 Day(s) | Dry Diamond | D Series | Set | straight shank | 29 | 170 | - | - | - | - | URCP-230 | - | - | ||
SGD 187.39 | 1 Piece(s) | 8 Day(s) | Dry Diamond | D Series | Body | - | 32 | - | - | - | - | - | - | - | - | ||
SGD 245.25 | 1 Piece(s) | 8 Day(s) | Dry Diamond | D Series | Set | SDS Shank | 32 | 170 | - | - | - | - | URCP-230 | - | - | ||
SGD 245.25 | 1 Piece(s) | 18 Day(s) | Dry Diamond | D Series | Set | straight shank | 32 | 170 | - | - | - | - | URCP-230 | - | - | ||
SGD 215.36 | 1 Piece(s) | 8 Day(s) | Dry Diamond | D Series | Body | - | 35 | - | - | - | - | - | - | - | - | ||
SGD 273.20 | 1 Piece(s) | 8 Day(s) | Dry Diamond | D Series | Set | SDS Shank | 35 | 170 | - | - | - | - | URCP-230 | - | - | ||
SGD 273.20 | 1 Piece(s) | 18 Day(s) | Dry Diamond | D Series | Set | straight shank | 35 | 170 | - | - | - | - | URCP-230 | - | - | ||
SGD 215.36 | 1 Piece(s) | 8 Day(s) | Dry Diamond | D Series | Body | - | 38 | - | - | - | - | - | - | - | - | ||
SGD 273.20 | 1 Piece(s) | 8 Day(s) | Dry Diamond | D Series | Set | SDS Shank | 38 | 170 | - | - | - | - | URCP-230 | - | - | ||
SGD 273.20 | 1 Piece(s) | 18 Day(s) | Dry Diamond | D Series | Set | straight shank | 38 | 170 | - | - | - | - | URCP-230 | - | - | ||
SGD 220.17 | 1 Piece(s) | 8 Day(s) | Dry Diamond | D Series | Body | - | 40 | - | - | - | - | - | - | - | - | ||
SGD 278.03 | 1 Piece(s) | 18 Day(s) | Dry Diamond | D Series | Set | SDS Shank | 40 | 170 | - | - | - | - | URCP-230 | - | - | ||
SGD 278.03 | 1 Piece(s) | 18 Day(s) | Dry Diamond | D Series | Set | straight shank | 40 | 170 | - | - | - | - | URCP-230 | - | - | ||
SGD 224.03 | 1 Piece(s) | 8 Day(s) | Dry Diamond | D Series | Body | - | 45 | - | - | - | - | - | - | - | - | ||
SGD 281.88 | 1 Piece(s) | 18 Day(s) | Dry Diamond | D Series | Set | SDS Shank | 45 | 170 | - | - | - | - | URCP-230 | - | - | ||
SGD 281.88 | 1 Piece(s) | 18 Day(s) | Dry Diamond | D Series | Set | straight shank | 45 | 170 | - | - | - | - | URCP-230 | - | - | ||
SGD 235.60 | 1 Piece(s) | 8 Day(s) | Dry Diamond | D Series | Body | - | 50 | - | - | - | - | - | - | - | - | ||
SGD 293.45 | 1 Piece(s) | 8 Day(s) | Dry Diamond | D Series | Set | SDS Shank | 50 | 170 | - | - | - | - | URCP-230 | - | - | ||
SGD 293.45 | 1 Piece(s) | 18 Day(s) | Dry Diamond | D Series | Set | straight shank | 50 | 170 | - | - | - | - | URCP-230 | - | - | ||
SGD 252.96 | 1 Piece(s) | 8 Day(s) | Dry Diamond | D Series | Body | - | 55 | - | - | - | - | - | - | - | - | ||
SGD 310.80 | 1 Piece(s) | 18 Day(s) | Dry Diamond | D Series | Set | SDS Shank | 55 | 170 | - | - | - | - | URCP-230 | - | - |
Loading...
How can we improve?
How can we improve?