(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Evolution Series Framer's Bag

Evolution Series Framer's Bag

Standard Unit Price:
SGD 30.93-
Days to Ship :
11 Day(s) or more

Lightweight, durable semi-stiff frame bag with simple design.
[Features]
· Designed to be simple and easy to use.
· Eliminates everything unnecessary. Lightweight and durable.
[Applications]
· Perfect for holding construction tools.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Color
    Black
  • Material
    (Fabric) Polyester / (Bracket) Steel Plating
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Total Length 320 x Width 230 x Gusset Width 90
  • Total Length 320 x Width 350 x Gusset Width 90
  • Total Length 330 x Width 250 x Gusset Width 95
  • Clear
Specification 1

Refine by

  • Round Bottom
  • With Ink Bottle
  • Clear
Specification 2

Refine by

  • Tool Insert included
  • Tool Insert not included
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Total Length 330 x Width 250 x Gusset Width 95
Round Bottom
Tool Insert not included
18 Day(s)
SGD 30.93

Minimum order quantity is 10.

Part Number : EM-01
Days to Ship 18 Day(s)
Standard Unit Price SGD 30.93
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 330 x Width 250 x Gusset Width 95
  • Color
    Black
  • Material
    (Fabric) Polyester / (Bracket) Steel Plating
  • Specification 1
    Round Bottom
  • Specification 2
    Tool Insert not included
1 pc.
Total Length 320 x Width 230 x Gusset Width 90
Round Bottom
Tool Insert included
18 Day(s)
SGD 35.63

Part Number : EM-02
Days to Ship 18 Day(s)
Standard Unit Price SGD 35.63
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 320 x Width 230 x Gusset Width 90
  • Color
    Black
  • Material
    (Fabric) Polyester / (Bracket) Steel Plating
  • Specification 1
    Round Bottom
  • Specification 2
    Tool Insert included
1 pc.
Total Length 320 x Width 350 x Gusset Width 90
With Ink Bottle
-
11 Day(s)
SGD 43.60

Part Number : EM-04
Days to Ship 11 Day(s)
Standard Unit Price SGD 43.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 320 x Width 350 x Gusset Width 90
  • Color
    Black
  • Material
    (Fabric) Polyester / (Bracket) Steel Plating
  • Specification 1
    With Ink Bottle
  • Specification 2
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)