(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Split Leather, Nail Bag

Split Leather, Nail Bag

Standard Unit Price:
SGD 16.07-
Days to Ship :
11 Day(s)

Split leather nail bag, made from carefully selected leather to adapt its shape quickly.
[Features]
· Sales of this long-time best-selling product attest to its high quality.
[Applications]
· Perfect for tools and nails.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Color
    White
  • Material
    Split Leather
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Height 245 x Width 195
  • Height 275 x Width 230
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Height 245 x Width 195
11 Day(s)
SGD 16.07

Part Number : SH-01-TW-L
Days to Ship 11 Day(s)
Standard Unit Price SGD 16.07
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Height 245 x Width 195
  • Color
    White
  • Material
    Split Leather
1 pc.
Height 275 x Width 230
11 Day(s)
SGD 17.87

Part Number : SH-01-TW-LL
Days to Ship 11 Day(s)
Standard Unit Price SGD 17.87
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Height 275 x Width 230
  • Color
    White
  • Material
    Split Leather

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)