(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Artificial Leather Convex Case

Artificial Leather Convex Case

Standard Unit Price:
SGD 11.70-
Days to Ship :
10 Day(s)

Lightweight faux leather tape measure case made from flexible material.
[Features]
· Carefully finished masterpiece, made from select materials
· Can be used to store tape measures and other small items.
[Applications]
· Perfect for holding tape measures and other small items.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Color
    Black
  • Material
    Artificial leather
  • Features 1
    Belt Supported Width 60 mm
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Height 140 x Width 90 x Depth 25
  • Height 150 x Width 100 x Depth 25
  • Clear
Compatible Convex(m)

Refine by

  • 3.5
  • 5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Height 140 x Width 90 x Depth 25
3.5
10 Day(s)
SGD 11.70

Part Number : DK-35
Days to Ship 10 Day(s)
Standard Unit Price SGD 11.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Size(mm)
    Height 140 x Width 90 x Depth 25
  • Color
    Black
  • Material
    Artificial leather
  • Compatible Convex(m)
    3.5
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Height 150 x Width 100 x Depth 25
5
10 Day(s)
SGD 13.17

Part Number : DK-50
Days to Ship 10 Day(s)
Standard Unit Price SGD 13.17
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Size(mm)
    Height 150 x Width 100 x Depth 25
  • Color
    Black
  • Material
    Artificial leather
  • Compatible Convex(m)
    5
  • Features 1
    Belt Supported Width 60 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)