(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Case Leather, Hammer Case (with Stopper)

Case Leather, Hammer Case (with Stopper)

Standard Unit Price:
SGD 18.60
Days to Ship :
10 Day(s)

Hammer holder with stopper made from tanned leather.
[Features]
· Supports you and your tools with its safe and functional design.
· Conforms to fit the tool body as you use it. Exceptionally easy to use.
[Applications]
· Hammer holder with hook.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 215 x Width 75
  • Material
    Tanned Leather
  • Specification 1
    With Stopper
  • Specification 2
    Patterned
  • Specification 3
    With Hinge
  • Specification 4
    Double Seam
  • Features 1
    Belt Supported Width 50 mm
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 18.60

Part Number : PL-04C
Days to Ship 10 Day(s)
Standard Unit Price SGD 18.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 215 x Width 75
  • Material
    Tanned Leather
  • Specification 1
    With Stopper
  • Specification 2
    Patterned
  • Specification 3
    With Hinge
  • Specification 4
    Double Seam
  • Features 1
    Belt Supported Width 50 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)