(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Case Leather, Midget Cutter Case (with Stopper)

Case Leather, Midget Cutter Case (with Stopper)

Standard Unit Price:
SGD 20.70
Days to Ship :
10 Day(s)

Tanned leather midget cutter holder with stopper.
[Features]
· Supports you and your tools with its safe and functional design.
· Conforms to fit the tool body as you use it. Exceptionally easy to use.
· Designed for maximum functionality and safety, to meet the needs of professionals.
[Applications]
· For holding midget cutters and other tools.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 253 x Width 90
  • Material
    Tanned Leather
  • Specification 1
    With Stopper
  • Specification 2
    Patterned
  • Features 1
    Belt Supported Width 60 mm
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 20.70

Part Number : PL-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 20.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 253 x Width 90
  • Material
    Tanned Leather
  • Specification 1
    With Stopper
  • Specification 2
    Patterned
  • Features 1
    Belt Supported Width 60 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)