(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Case Leather, Nipper Case (with Stopper)

Case Leather, Nipper Case (with Stopper)

Standard Unit Price:
SGD 15.00
Days to Ship :
10 Day(s)

Tanned leather nipper holder with stopper.
[Features]
· Supports you and your tools with its safe and functional design.
· Conforms to fit the tool body as you use it. Exceptionally easy to use.
· These products were designed for maximum functionality and safety, to meet the needs of professionals.
· Supports professionals in any situation.
[Applications]
· For storing nippers (includes fastener).

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 170 x Width 60
  • Material
    Tanned Leather
  • Specification 1
    With Stopper
  • Features 1
    Belt Supported Width 50 mm
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 15.00

Part Number : PL-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 15.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 170 x Width 60
  • Material
    Tanned Leather
  • Specification 1
    With Stopper
  • Features 1
    Belt Supported Width 50 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)