(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Case Leather, Monkey Case

Click this image to zoom it.

Move the mouse over the image to zoom

Case Leather, Monkey Case

Standard Unit Price:
SGD 22.20-
Days to Ship :
10 Day(s)

Monkey wrench holder made from tanned leather.
[Features]
· This product was designed for maximum functionality and safety, to meet the needs of professionals.
· Embossed-type tanned leather specifications.
· Conforms to fit the tool body as you use it. Exceptionally easy to use.
[Applications]
· Holds monkey wrenches and other tools.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Material
    Tanned Leather
  • Specification 2
    Patterned
  • Features 1
    Belt Supported Width 60 mm
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Total Length 195 x Width 70
  • Total Length 195 x Width 80
  • Total Length 280 x Width 85
  • Clear
Specification 1

Refine by

  • For 250 mm
  • For 300 mm
  • Clear
Specification 3

Refine by

  • No Hinge
  • With Hinge
  • Clear
Specification 4

Refine by

  • Double Seam
  • No Double Seam
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Total Length 195 x Width 70
For 250 mm
No Hinge
No Double Seam
10 Day(s)
SGD 22.20

Part Number : SR-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 22.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 195 x Width 70
  • Material
    Tanned Leather
  • Specification 1
    For 250 mm
  • Specification 2
    Patterned
  • Specification 3
    No Hinge
  • Specification 4
    No Double Seam
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Total Length 195 x Width 80
For 300 mm
No Hinge
No Double Seam
10 Day(s)
SGD 23.80

Part Number : SR-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 23.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 195 x Width 80
  • Material
    Tanned Leather
  • Specification 1
    For 300 mm
  • Specification 2
    Patterned
  • Specification 3
    No Hinge
  • Specification 4
    No Double Seam
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Total Length 280 x Width 85
For 250 mm
With Hinge
Double Seam
10 Day(s)
SGD 26.40

Part Number : SR-11C
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 280 x Width 85
  • Material
    Tanned Leather
  • Specification 1
    For 250 mm
  • Specification 2
    Patterned
  • Specification 3
    With Hinge
  • Specification 4
    Double Seam
  • Features 1
    Belt Supported Width 60 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)