(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Black Split Leather 7 Inches Pliers Holder

Black Split Leather 7 Inches Pliers Holder

Standard Unit Price:
SGD 7.70-
Days to Ship :
7 Day(s) or more

Black split leather holder for 7 inch pliers.
[Features]
· Real leather products acquire character through long-term use.
· Conforms to the shape of the tool, etc., making it good for long-term use.
· Exceptional durability and wear resistance.
[Applications]
· Perfect for holding 7­inch pliers.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Material
    Black Cow Split Leather
  • Features 1
    Belt Supported Width 50 mm
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Total length: 140 x width 90
  • Total length 145 x Width 130
  • Total Length 150 x Width 55
  • Total Length 165 x Width 180
  • Total Length 165 x Width 220
  • Clear
Specification 1

Refine by

  • 1 pc
  • 2 pc
  • 3 pc
  • 4 pc
  • 5 pc
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Total Length 150 x Width 55
1 pc
7 Day(s)
SGD 7.70

Part Number : SP-A1
Days to Ship 7 Day(s)
Standard Unit Price SGD 7.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 150 x Width 55
  • Material
    Black Cow Split Leather
  • Specification 1
    1 pc
  • Features 1
    Belt Supported Width 50 mm
1 pc.
Total length: 140 x width 90
2 pc
10 Day(s)
SGD 11.00

Minimum order quantity is 6.

Part Number : SP-A2
Days to Ship 10 Day(s)
Standard Unit Price SGD 11.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total length: 140 x width 90
  • Material
    Black Cow Split Leather
  • Specification 1
    2 pc
  • Features 1
    Belt Supported Width 50 mm
1 pc.
Total length 145 x Width 130
3 pc
10 Day(s)
SGD 15.50

Part Number : SP-A3
Days to Ship 10 Day(s)
Standard Unit Price SGD 15.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total length 145 x Width 130
  • Material
    Black Cow Split Leather
  • Specification 1
    3 pc
  • Features 1
    Belt Supported Width 50 mm
1 pc.
Total Length 165 x Width 180
4 pc
10 Day(s)
SGD 22.20

Part Number : SP-A4
Days to Ship 10 Day(s)
Standard Unit Price SGD 22.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 165 x Width 180
  • Material
    Black Cow Split Leather
  • Specification 1
    4 pc
  • Features 1
    Belt Supported Width 50 mm
1 pc.
Total Length 165 x Width 220
5 pc
10 Day(s)
SGD 27.60

Part Number : SP-A5
Days to Ship 10 Day(s)
Standard Unit Price SGD 27.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 165 x Width 220
  • Material
    Black Cow Split Leather
  • Specification 1
    5 pc
  • Features 1
    Belt Supported Width 50 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 

 

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)