(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Docking Bucket

Docking Bucket

Standard Unit Price:
SGD 56.19-
Days to Ship :
10 Day(s) or more

Electrician's bucket with tool holder attachment, docking bucket (hook included).
[Features]
· Perfect for storing large tools, work tools, electric tools, etc.
· Great for storing lawn and gardening supplies, as well as for fishing and leisure.
[Applications]
· Perfect for carrying electrician's tools.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Specification 1
    Top Part P Wheel
  • Specification 2
    Bottom Veneer Board
  • Specification 4
    With Hook
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 200φ overall length 230
  • Φ240 / Total Length 240
  • Φ270 / Total Length 300
  • Clear
Color

Refine by

  • Brown
  • Green
  • National Defense
  • Clear
Material

Refine by

  • No. 8 Canvas (handle) PP Tape
  • No. 10 waterproof canvas, (handle) PP Tape
  • Clear
Specification 3

Refine by

  • Not Waterproof
  • Waterproof Machining
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
200φ overall length 230
National Defense
No. 10 waterproof canvas, (handle) PP Tape
Waterproof Machining
11 Day(s)
SGD 56.19

Part Number : KBD-20-BOD
Days to Ship 11 Day(s)
Standard Unit Price SGD 56.19
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    200φ overall length 230
  • Color
    National Defense
  • Material
    No. 10 waterproof canvas, (handle) PP Tape
  • Specification 1
    Top Part P Wheel
  • Specification 2
    Bottom Veneer Board
  • Specification 3
    Waterproof Machining
  • Specification 4
    With Hook
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
1 pc.
Φ240 / Total Length 240
Brown
No. 10 waterproof canvas, (handle) PP Tape
Waterproof Machining
11 Day(s)
SGD 61.19

Part Number : KBD-24-BBR
Days to Ship 11 Day(s)
Standard Unit Price SGD 61.19
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Φ240 / Total Length 240
  • Color
    Brown
  • Material
    No. 10 waterproof canvas, (handle) PP Tape
  • Specification 1
    Top Part P Wheel
  • Specification 2
    Bottom Veneer Board
  • Specification 3
    Waterproof Machining
  • Specification 4
    With Hook
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
1 pc.
Φ270 / Total Length 300
Green
No. 8 Canvas (handle) PP Tape
Not Waterproof
10 Day(s)
SGD 104.50

Part Number : KBD-27-G
Days to Ship 10 Day(s)
Standard Unit Price SGD 104.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Φ270 / Total Length 300
  • Color
    Green
  • Material
    No. 8 Canvas (handle) PP Tape
  • Specification 1
    Top Part P Wheel
  • Specification 2
    Bottom Veneer Board
  • Specification 3
    Not Waterproof
  • Specification 4
    With Hook
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)