(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
No.6 Waterproof Canvas Working Tool Bag

No.6 Waterproof Canvas Working Tool Bag

Standard Unit Price:
SGD 135.70-
Days to Ship :
10 Day(s)

Durable working tool bag. Convenient for storing and transporting work tools and other items.
[Features]
· For storing professional work tools and other items.
· Durable and easy to carry, making it also useful for camping and outdoor activities.
· Made with no. 6 waterproof canvas.
[Applications]
· Holds work tools, and is also useful for outdoor activities.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Material
    No. 6 Waterproof canvas
  • Specification 1
    Waterproof Machining
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Height 300 x Width 420 x Depth 190
  • Height 330 x Width 320 x Depth 170
  • Clear
Color

Refine by

  • Olive Drab
  • Orange
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Height 300 x Width 420 x Depth 190
Olive Drab
10 Day(s)
SGD 135.70

Part Number : TS-11-BOD
Days to Ship 10 Day(s)
Standard Unit Price SGD 135.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Height 300 x Width 420 x Depth 190
  • Color
    Olive Drab
  • Material
    No. 6 Waterproof canvas
  • Specification 1
    Waterproof Machining
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
1 pc.
Height 300 x Width 420 x Depth 190
Orange
10 Day(s)
SGD 135.70

Part Number : TS-11-BOR
Days to Ship 10 Day(s)
Standard Unit Price SGD 135.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Height 300 x Width 420 x Depth 190
  • Color
    Orange
  • Material
    No. 6 Waterproof canvas
  • Specification 1
    Waterproof Machining
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
1 pc.
Height 330 x Width 320 x Depth 170
Olive Drab
10 Day(s)
SGD 135.80

Part Number : TS-12-BOD
Days to Ship 10 Day(s)
Standard Unit Price SGD 135.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Height 330 x Width 320 x Depth 170
  • Color
    Olive Drab
  • Material
    No. 6 Waterproof canvas
  • Specification 1
    Waterproof Machining
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
1 pc.
Height 330 x Width 320 x Depth 170
Orange
10 Day(s)
SGD 135.80

Part Number : TS-12-BOR
Days to Ship 10 Day(s)
Standard Unit Price SGD 135.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Height 330 x Width 320 x Depth 170
  • Color
    Orange
  • Material
    No. 6 Waterproof canvas
  • Specification 1
    Waterproof Machining
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)