(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
No.6 Waterproof Canvas Waist Bag for Mounting (with Protective Iron Plate, Bottom Leather)

No.6 Waterproof Canvas Waist Bag for Mounting (with Protective Iron Plate, Bottom Leather)

Standard Unit Price:
SGD 83.20
Days to Ship :
10 Day(s)

This is a tool belt for painting.
Waterproof fabric H: 220 × W: 335 × T: 55 mm

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Height 220 x Width 335 x Depth 55
  • Color
    Orange
  • Material
    No. 6 Waterproof canvas
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 83.20

Part Number : SI-13
Days to Ship 10 Day(s)
Standard Unit Price SGD 83.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Height 220 x Width 335 x Depth 55
  • Color
    Orange
  • Material
    No. 6 Waterproof canvas

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)