(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Nail Bag (with pocket)

Nail Bag (with pocket)

Standard Unit Price:
SGD 52.10-
Days to Ship :
10 Day(s)

Electrician's bag offering the texture of custom finished leather and outstanding durability. 
[Features]
· Convenient back slit-type belt loops let you attach the waist bag wherever you like.
· Longer belt loops work with belts up to 60 mm wide.
[Applications]
· Perfect as a nail bag.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Material
    Grain leather, polyester, artificial suede
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Total Length 305 x Width 220 x Gusset Width 55
  • Total Length 305 x Width 290 x Gusset Width 55
  • Clear
Specification 1

Refine by

  • 2-stage with gusset
  • Includes Gusset, Includes Tool Holder
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Total Length 305 x Width 220 x Gusset Width 55
2-stage with gusset
10 Day(s)
SGD 52.10

Part Number : SW-026-BK
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 305 x Width 220 x Gusset Width 55
  • Material
    Grain leather, polyester, artificial suede
  • Specification 1
    2-stage with gusset
1 pc.
Total Length 305 x Width 290 x Gusset Width 55
Includes Gusset, Includes Tool Holder
10 Day(s)
SGD 55.50

Part Number : SW-027-BK
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 305 x Width 290 x Gusset Width 55
  • Material
    Grain leather, polyester, artificial suede
  • Specification 1
    Includes Gusset, Includes Tool Holder

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)