(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Small Electric Work Pouch 2-Layer 'Hard Lab' Series

Small Electric Work Pouch 2-Layer 'Hard Lab' Series

Standard Unit Price:
SGD 26.80
Days to Ship :
10 Day(s)

Small 2-pocket electrician's tool pouch made from lightweight, long-lasting and fade-resistant artificial suede and nylon material.
[Features]
· For the active worker, it's gotta be stylish.
· Tool bag with outstanding durability.
· Made with soft-textured artificial suede material that is easy on skin.
[Applications]
· Perfect for holding electrician's tools.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 230 x Width 150 x Gusset Width 90
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
  • Specification 1
    With a back slit
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Navy Blue
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
10 Day(s)
SGD 26.80

Part Number : HL-201N
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 230 x Width 150 x Gusset Width 90
  • Color
    Navy Blue
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
  • Specification 1
    With a back slit
1 pc.
White
10 Day(s)
SGD 26.80

Part Number : HL-201W
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 230 x Width 150 x Gusset Width 90
  • Color
    White
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
  • Specification 1
    With a back slit

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)