(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Japanese-pattern Two-tiered Fanny Pack with Front Belt

Japanese-pattern Two-tiered Fanny Pack with Front Belt

Standard Unit Price:
SGD 58.80
Days to Ship :
10 Day(s)

Attach a tool belt, etc. to the front of this waist bag, and tighten it up neatly around the waist.
[Features]
· Now made using thick Japanese-manufactured cotton, making it 30% more resistant to rips and tears.
· Attach a tool belt, etc. to the front, and tighten it up neatly around the waist.
[Applications]
· Tool or carry bag.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Height 270 x Width 200 x Depth 90
  • Material
    (Body) Paraffin Waterproofed Cloth / (Bracket) Stainless Steel
  • Specification 1
    Has Front Belt
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Olive Drab
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
10 Day(s)
SGD 58.80

Part Number : NKC-02-BK-B
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Height 270 x Width 200 x Depth 90
  • Color
    Black
  • Material
    (Body) Paraffin Waterproofed Cloth / (Bracket) Stainless Steel
  • Specification 1
    Has Front Belt
1 pc.
Olive Drab
10 Day(s)
SGD 58.80

Part Number : NKC-02-BOD-B
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Height 270 x Width 200 x Depth 90
  • Color
    Olive Drab
  • Material
    (Body) Paraffin Waterproofed Cloth / (Bracket) Stainless Steel
  • Specification 1
    Has Front Belt

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)