(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Carbide Twisted V Drill, ±0.002 Short Size

Carbide Twisted V Drill, ±0.002 Short Size

For more precise, more efficient operation. Twisted V drill to support next generation high speed machining. A drill with oil hole that makes full use of state-of-the-art technology.

Part Number

Configured Part Number is shown.

 

Part Number
TVDSJ-007.99-OH
TVDSJ-008.00-OH
TVDSJ-011.99-OH
TVDSJ-012.00-OH
TVDSJ-015.98-OH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank length (L1)
(mm)
Shank diameter (d)
(mm)
Shank tolerance

SGD 284.30

1 Piece(s) 10 Day(s) 7.99501004580~-0.009

SGD 284.30

1 Piece(s) 10 Day(s) 8501004580~-0.009

SGD 547.20

1 Piece(s) 10 Day(s) 11.997513050120~-0.011

SGD 608.67

1 Piece(s) 10 Day(s) 127513050120~-0.011

SGD 714.30

1 Piece(s) 10 Day(s) 15.989516060160~-0.011

Loading...

  1. 1

Basic Information

work material Cast Iron / Aluminum / Copper Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N NA With/without Oil Hole Available Drill Diameter Crossing ±0.002
Torsional Angle Right blade right torsion 15° Number of flutes 6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)