(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Drum Lift Suspension Clamp (Vertical Suspension)

Click this image to zoom it.

Move the mouse over the image to zoom

Drum Lift Suspension Clamp (Vertical Suspension)

Standard Unit Price:
SGD 952.30
Days to Ship :
7 Day(s)

Dedicated hanging clamp for lifting drums.
Firmly locks with simple operation (wedge anchor type).
[Features]
· Drums can be safely hung vertically.
· Lock features simple push/pull grip operation.
· Wedge system achieves a strong lock.
· The hanging ring part is a large-diameter type that can be hooked directly.
(Welded structure made of high tensile strength steel)

(i)Caution

  • Lifting a drum without a lid is not possible. Do not use for pulling drums upright.

Basic Specifications

  • Product Type
    Suspended Clamp for Drums
  • Basic Working Load(t)
    0.5
  • Minimum Clamp Width(mm)
    2
  • Maximum Clamp Width(mm)
    3.5
  • Mass(kg)
    9
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
7 Day(s)
SGD 952.30

Part Number : DLC0.5V
Days to Ship 7 Day(s)
Standard Unit Price SGD 952.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Suspended Clamp for Drums
  • Basic Working Load(t)
    0.5
  • Minimum Clamp Width(mm)
    2
  • Maximum Clamp Width(mm)
    3.5
  • Mass(kg)
    9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)