(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Accurate Thick Square

Accurate Thick Square

Hardened flat set square with JIS Class 1 accuracy. Thick, and can be used in an upright position.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RAS-75
RAS-100
RAS-150
RAS-200
RAS-300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPole Length
(mm)
Base Length
(mm)
Width
(mm)
Thickness
(mm)
Perpendicularity
(mm)
Mass
(kg)

SGD 393.00

1 Piece(s) 18 Day(s) 75451812±0.0140.2

SGD 438.70

1 Piece(s) 18 Day(s) 100702015±0.0150.4

SGD 648.60

1 Piece(s) 18 Day(s) 1501002520±0.0181

SGD 819.00

1 Piece(s) 18 Day(s) 2001303020±0.021.5

SGD 1,830.90

1 Piece(s) 33 Day(s) 3001703525±0.0253.2

Loading...

  1. 1

Basic Information

Product Type Flat set square Angle(°) 90

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)