(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Accurate Cylindrical Square

Accurate Cylindrical Square

This is a hardened product. The contact surface with the workpiece is a line, allowing accurate measurement. Use as a reference master gauge.

PDF

Japanese Only

Part Number
RCS-100
RCS-150
RCS-200
RCS-300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPole Length
(mm)
Base Length
(mm)
Perpendicularity
(mm)
Mass
(kg)

SGD 728.80

1 Piece(s) 18 Day(s) 100ø60±0.00253

SGD 1,005.80

1 Piece(s) 18 Day(s) 150ø70±0.00283.5

SGD 1,410.70

1 Piece(s) 18 Day(s) 200ø80±0.0036

SGD 2,192.40

1 Piece(s) 18 Day(s) 300ø100±0.003516

Loading...

  1. 1
 

Basic Information

Product Type Other

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)