(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Waist Supporter, with Belt

Waist Supporter, with Belt

Standard Unit Price:
SGD 51.26
Days to Ship :
4 Day(s) or more

Stronger and tougher: the most powerful genes have arrived.

[Features]
· Uses 160-Denier, super durable material with hardness in its DNA.
· Reinforced with padding / D-ring / reinforced with PP tape.
· Mesh cushioning on the inside provides good breathability and eliminates moisture.

Basic Specifications

  • Product Model
    Waist belt
  • Product Applications
    Tool Holder
  • Length(mm)
    750 ~1200
  • Width(mm)
    110
  • Features
    Stronger and tougher. Uses rigid DNA and ultra-rugged 160 Denier.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
SGD 51.26

Part Number : PS-110R
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 51.26
Quantity 1 pc.

Specificationtitle

  • Product Model
    Waist belt
  • Product Applications
    Tool Holder
  • Length(mm)
    750 ~1200
  • Width(mm)
    110
  • Features
    Stronger and tougher. Uses rigid DNA and ultra-rugged 160 Denier.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)