(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wet Type Diamond Core Drill (for Rotation)

Wet Type Diamond Core Drill (for Rotation)

[Features]
· Simple wet type diamond core drill where a water tank (water supply sponge) is attached to the core drill tube.
· Without troublesome setting up, water supply type drilling for reinforced concrete can be easily performed.
· Equipped with Z-axis spindle (SDS type) as standard.
· Supports straight and SDS type electric drills.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DMB-40
DMB-54
DMB-65
DMB-80
DMB-106
DMB-120
DMCW-40
DMCW-54
DMCW-65
DMCW-80
DMCW-106
DMCW-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Size
(φ)
Overall Length
(mm)
Center Pin JAN Code

SGD 335.27

1 Piece(s) 10 Day(s) DMB Type (Body)40280-4986362050203

SGD 410.72

1 Piece(s) 10 Day(s) DMB Type (Body)54280-4986362050210

SGD 463.53

1 Piece(s) 10 Day(s) DMB Type (Body)65280-4986362050227

SGD 512.58

1 Piece(s) 10 Day(s) DMB Type (Body)80280-4986362050234

SGD 638.02

1 Piece(s) 10 Day(s) DMB Type (Body)106280-4986362050241

SGD 767.24

1 Piece(s) 10 Day(s) DMB Type (Body)120280-4986362050258

SGD 377.71

1 Piece(s) 10 Day(s) DMCW Type (Full-Set)40400PCP-3204986362050005

SGD 453.16

1 Piece(s) 10 Day(s) DMCW Type (Full-Set)54400PCP-3204986362050012

SGD 505.97

1 Piece(s) 10 Day(s) DMCW Type (Full-Set)65400PCP-3204986362050029

SGD 555.02

1 Piece(s) 10 Day(s) DMCW Type (Full-Set)80400PCP-3204986362050036

SGD 680.46

1 Piece(s) 10 Day(s) DMCW Type (Full-Set)106400PCP-3204986362050043

SGD 809.68

1 Piece(s) 10 Day(s) DMCW Type (Full-Set)120400PCP-3204986362050050

Loading...

  1. 1
 

Basic Information

Effective Length(mm) 210 Chuck Size(mm) 13 Motor for use Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode)
Application For drilling holes in reinforced concrete. Work material / Concrete rebar optimal Work material / Plain concrete optimal
Work material / Block Good Work material / Brick Good Work material / Mortar Good
Work material / Slate Not suitable Work material/reinforced ALC Not suitable Work material / Tin plate, Galvanized iron Not suitable
Work material / Thin iron plate Not suitable Work material / Japanese wall Not suitable Work material / Ceramic siding Not suitable
Work material / Metal siding Not suitable Work material / Gypsum Board Not suitable Work material / Stone optimal
Work material / Veneer, plywood Not suitable Work material / Thick wooden plank Not suitable Work material / Extruded cement panel Good
Work material / Porcelain tile Good Work material / Bamboo wall Not suitable Work material / Ceramic tile Good
Work material / Polyvinyl chloride material Not suitable Work material / Hume pipe Good Work material / FRPM pipe Good
Work material / Ceramic pipe Good Work material / Ceramic exterior wall Good Work material / ASLOC panel Not suitable
Work material / Resin-based artificial marble Good Composite wall containing thermal insulation materials Not suitable K Span Not suitable

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)