(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Combined Rotating and Vibrating Core Drill (Combined Rotating and Vibrating)

Combined Rotating and Vibrating Core Drill (Combined Rotating and Vibrating)

[Features]
· Edge tip shape makes effective use of impact drill impact force and rotational force.
· Clean boring is possible without cracking the work surface.
· The Kuzu Tori Pon! brand center drill features a non-screw locking structure that allows easy removal of cuttings chips without having to take apart the core drill body.
· Newly developed radial one-shank system enables easy exchange onto core bodies of other sizes.
· Aluminum die cast is adopted for the core bottom.
· (φ55 or more) 2/3 lighter than the conventional model for enhanced workability.
· Equipped with Z-axis spindle (SDS type) as standard.
· Supports straight and SDS type electric drills.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KCB-22
KCB-25
KCB-29
KCB-32
KCB-35
KCB-38
KCB-40
KCB-45
KCB-50
KCB-55
KCB-60
KCB-65
KCB-70
KCB-75
KCB-80
KCB-85
KCB-90
KCB-95
KCB-100
KCB-105
KCB-110
KCB-120
KCB-130
KCB-140
KCB-150
KCB-155
KCB-160
KCB-170
KCF-22
KCF-25
KCF-29
KCF-32
KCF-35
KCF-38
KCF-40
KCF-45
KCF-50
KCF-55
KCF-60
KCF-65
KCF-70
KCF-75
KCF-80
KCF-85
KCF-90
KCF-95
KCF-100
KCF-105
KCF-110
KCF-120
KCF-130
KCF-140
KCF-150
KCF-155
KCF-160
KCF-170
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Size
(φ)
Overall Length
(mm)
center drill Chuck Size
(mm)
JAN Code

SGD 88.16

1 Piece(s) 10 Day(s) KCB Type (Body)22170-104986362150545

SGD 88.16

1 Piece(s) 10 Day(s) KCB Type (Body)25190-104986362150552

SGD 88.16

1 Piece(s) 10 Day(s) KCB Type (Body)29190-104986362150569

SGD 88.16

1 Piece(s) 10 Day(s) KCB Type (Body)32190-104986362150576

SGD 88.16

1 Piece(s) 10 Day(s) KCB Type (Body)35190-104986362150767

SGD 88.16

1 Piece(s) 10 Day(s) KCB Type (Body)38190-104986362150774

SGD 88.16

1 Piece(s) 10 Day(s) KCB Type (Body)40190-104986362150781

SGD 108.91

1 Piece(s) 10 Day(s) KCB Type (Body)45190-104986362150798

SGD 116.45

1 Piece(s) 10 Day(s) KCB Type (Body)50190-104986362150804

SGD 123.99

1 Piece(s) 10 Day(s) KCB Type (Body)55190-104986362150811

SGD 131.54

1 Piece(s) 10 Day(s) KCB Type (Body)60190-104986362150828

SGD 140.03

1 Piece(s) 10 Day(s) KCB Type (Body)65190-104986362150835

SGD 149.46

1 Piece(s) 10 Day(s) KCB Type (Body)70190-104986362150842

SGD 158.90

1 Piece(s) 10 Day(s) KCB Type (Body)75190-104986362150859

SGD 169.27

1 Piece(s) 10 Day(s) KCB Type (Body)80190-104986362150866

SGD 177.75

1 Piece(s) 10 Day(s) KCB Type (Body)85190-134986362150873

SGD 190.02

1 Piece(s) 10 Day(s) KCB Type (Body)90190-134986362150880

SGD 201.34

1 Piece(s) 10 Day(s) KCB Type (Body)95190-134986362150897

SGD 212.66

1 Piece(s) 10 Day(s) KCB Type (Body)100190-134986362150903

SGD 239.06

1 Piece(s) 10 Day(s) KCB Type (Body)105190-134986362150910

SGD 239.06

1 Piece(s) 10 Day(s) KCB Type (Body)110190-134986362150927

SGD 285.27

1 Piece(s) 10 Day(s) KCB Type (Body)120190-134986362150934

SGD 324.89

1 Piece(s) 10 Day(s) KCB Type (Body)130190-134986362150941

SGD 362.62

1 Piece(s) 10 Day(s) KCB Type (Body)140190-134986362150958

SGD 364.51

1 Piece(s) 10 Day(s) KCB Type (Body)150190-134986362150965

SGD 402.23

1 Piece(s) 10 Day(s) KCB Type (Body)155190-134986362150972

SGD 423.93

1 Piece(s) 10 Day(s) KCB Type (Body)160190-134986362150989

SGD 471.08

1 Piece(s) 10 Day(s) KCB Type (Body)170190-134986362150996

SGD 168.50

1 Piece(s) 10 Day(s) KCF Type (Full Set)22320PCD-240104986362150491

SGD 168.50

1 Piece(s) 10 Day(s) KCF Type (Full Set)25330PCD-253104986362150002

SGD 163.61

1 Piece(s) 10 Day(s) KCF Type (Full Set)29330PCD-253104986362150019

SGD 163.61

1 Piece(s) 10 Day(s) KCF Type (Full Set)32330PCD-253104986362150026

SGD 163.61

1 Piece(s) 10 Day(s) KCF Type (Full Set)35330PCD-253104986362150033

SGD 163.61

1 Piece(s) 10 Day(s) KCF Type (Full Set)38330PCD-253104986362150040

SGD 163.61

1 Piece(s) 10 Day(s) KCF Type (Full Set)40330PCD-253104986362150057

SGD 184.36

1 Piece(s) 10 Day(s) KCF Type (Full Set)45330PCD-253104986362150064

SGD 191.90

1 Piece(s) 10 Day(s) KCF Type (Full Set)50330PCD-253104986362150071

SGD 199.45

1 Piece(s) 10 Day(s) KCF Type (Full Set)55330PCD-253104986362150088

SGD 207.00

1 Piece(s) 10 Day(s) KCF Type (Full Set)60330PCD-253104986362150095

SGD 215.48

1 Piece(s) 10 Day(s) KCF Type (Full Set)65330PCD-253104986362150101

SGD 224.91

1 Piece(s) 10 Day(s) KCF Type (Full Set)70330PCD-253104986362150118

SGD 234.35

1 Piece(s) 10 Day(s) KCF Type (Full Set)75330PCD-253104986362150125

SGD 244.72

1 Piece(s) 10 Day(s) KCF Type (Full Set)80330PCD-253104986362150132

SGD 253.21

1 Piece(s) 10 Day(s) KCF Type (Full Set)85330PCD-253134986362150149

SGD 265.47

1 Piece(s) 10 Day(s) KCF Type (Full Set)90330PCD-253134986362150156

SGD 276.79

1 Piece(s) 10 Day(s) KCF Type (Full Set)95330PCD-253134986362150163

SGD 288.11

1 Piece(s) 10 Day(s) KCF Type (Full Set)100330PCD-253134986362150170

SGD 314.52

1 Piece(s) 10 Day(s) KCF Type (Full Set)105330PCD-253134986362150187

SGD 314.52

1 Piece(s) 10 Day(s) KCF Type (Full Set)110330PCD-253134986362150194

SGD 360.73

1 Piece(s) 10 Day(s) KCF Type (Full Set)120330PCD-253134986362150200

SGD 400.34

1 Piece(s) 10 Day(s) KCF Type (Full Set)130330PCD-253134986362150217

SGD 438.07

1 Piece(s) 10 Day(s) KCF Type (Full Set)140330PCD-253134986362150224

SGD 439.96

1 Piece(s) 10 Day(s) KCF Type (Full Set)150330PCD-253134986362150231

SGD 477.69

1 Piece(s) 10 Day(s) KCF Type (Full Set)155330PCD-253134986362150248

SGD 499.38

1 Piece(s) 10 Day(s) KCF Type (Full Set)160330PCD-253134986362150255

SGD 546.54

1 Piece(s) 10 Day(s) KCF Type (Full Set)170330PCD-253134986362150262

Loading...

  1. 1
 

Basic Information

Effective Length(mm) 150 Motor for use Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode) Application For drilling work with blocks, mortar, etc.
Rotational Mode Application / Block Good Rotational Mode Application / Brick Good Rotational Mode Application / Mortar Good
Rotational Mode Application / Slate optimal Rotational Mode Application / Japanese Wall Good Rotational Mode Application / Ceramic Siding System Possible
Rotational Mode Application / Metal Siding System Possible Rotational Mode Application / Gypsum Board optimal Rotational Mode Application / Veneer/Plywood Good
Rotational Mode Application / Pottery Tile Good Rotational Mode Application / Vinyl Chloride optimal Vibration mode application/block optimal
Vibration mode application/brick optimal Vibration mode application/mortar optimal

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)