(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Radius One Ventilation Core Drill (Multi Layer)

Radius One Ventilation Core Drill (Multi Layer)

[Features]
· Multi-layer blade type that allows drilling of a wide variety of materials in rotational mode.
· Stable operation can be performed without snagging.
· Through hole machining in plywood walls is possible in one go, without catching on thermal insulation.
· The layered production method can extrude arrays of large grain diamonds, helping to prevent clogging. Therefore it realizes stable sharpness and high durability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ROMLC-1116
ROMLC-1217
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(φ)
JAN Code

SGD 758.75

1 Piece(s) 10 Day(s) 110&1604986362162180

SGD 821.00

1 Piece(s) 10 Day(s) 120&1704986362162197

Loading...

  1. 1

Basic Information

Type Set Overall Length(mm) 330 Effective Length(mm) 150
center drill PCD-253 ・PCD-250 Chuck Size(mm) 10 Motor for use Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode)
Application For drilling of composite walls containing thermal insulation materials, ALC (including piano wires and reinforcing steel), cement extrusion-molded panels, bricks, roof tiles, PVC pipes, FRP, sidings (ceramics), blocks, mortars, rib pipes, FRPM pipes and the like.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)