(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Radius One Ventilation Core Drill (For ALC)

Radius One Ventilation Core Drill (For ALC)

[Features]
· Blade exchange type core drill, which is very economical.
· Aluminum die cast is adopted for the adapter.
· About 2/3 the weight of conventional products for improved workability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KAL-1116
KAL-1217
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(φ)
JAN Code

SGD 570.11

1 Piece(s) 10 Day(s) 110&1604986362180023

SGD 617.27

1 Piece(s) 10 Day(s) 120&1704986362180030

Loading...

  1. 1
 

Basic Information

Type Set Overall Length(mm) 330 Effective Length(mm) 150
center drill PCD-253 Chuck Size(mm) 10 Motor for use Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode)
Application For drilling ALC aerated concrete, Siporex, Hebel, Clion, etc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)