(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hume Pipe Core Drill (for Hammer Drill)

Hume Pipe Core Drill (for Hammer Drill)

[Features]
· It can also cut the rebar inside Hume pipes at the same time to enable accurate and speedy drilling without cracks.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
HMB-120
HMB-170
HMB-220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(φ)
JAN Code

SGD 405.06

1 Piece(s) 10 Day(s) 1204986362200424

SGD 782.32

1 Piece(s) 10 Day(s) 1704986362200448

SGD 1,206.75

1 Piece(s) 10 Day(s) 2204986362200486

Loading...

  1. 1
 

Basic Information

Type HMB type (body) Overall Length(mm) 150 Effective Length(mm) 110
Motor for use Hammer Drill Application For drilling socket holes on fume pipes. Work material / Concrete rebar optimal
Work material / Plain concrete optimal Work material / Block Not suitable Work material / Brick Not suitable
Work material / Mortar Not suitable Work material / Slate Not suitable Work material/reinforced ALC Not suitable
Work material / Tin plate, Galvanized iron Not suitable Work material / Thin iron plate Not suitable Work material / Japanese wall Not suitable
Work material / Ceramic siding Not suitable Work material / Metal siding Not suitable Work material / Gypsum Board Not suitable
Work material / Stone Not suitable Work material / Veneer, plywood Not suitable Work material / Thick wooden plank Not suitable
Work material / Extruded cement panel Not suitable Work material / Porcelain tile Not suitable Work material / Bamboo wall Not suitable
Work material / Ceramic tile Not suitable Work material / Polyvinyl chloride material Not suitable Work material / Hume pipe optimal
Work material / FRPM pipe Not suitable Work material / Ceramic pipe Not suitable Work material / Ceramic exterior wall Not suitable
Work material / ASLOC panel Not suitable Work material / Resin-based artificial marble Not suitable Composite wall containing thermal insulation materials Not suitable
K Span Not suitable

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)