(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dokkan Core Drill (Rotary)

Dokkan Core Drill (Rotary)

[Features]
· With your rotary drill, Hume pipes, clay pipes, FRPM pipes, and PVC pipes can be drilled without water, causing little noise and no vibration.
· Special diamond blade enables precise hole drilling without chipping or cracking.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DDF-120
DDF-130
DDF-150
DDF-170
DDF-200
DDF-220
DDH-120
DDH-130
DDH-150
DDH-170
DDH-200
DDH-220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Size
(φ)
Overall Length
(mm)
center drill JAN Code

SGD 551.25

1 Piece(s) 10 Day(s) DDF Type (Full-Set)120320PCP-2404986362160476

SGD 588.98

1 Piece(s) 10 Day(s) DDF Type (Full-Set)130320PCP-2404986362160483

SGD 645.57

1 Piece(s) 10 Day(s) DDF Type (Full-Set)150320PCP-2404986362160490

SGD 655.63

1 Piece(s) 10 Day(s) DDF Type (Full-Set)170320PCP-2404986362160506

SGD 815.34

1 Piece(s) 10 Day(s) DDF Type (Full-Set)200320PCD-2404986362161275

SGD 890.79

1 Piece(s) 10 Day(s) DDF Type (Full-Set)220320PCD-2404986362160520

SGD 440.70

1 Piece(s) 10 Day(s) DDH Type (Head)120170-4986362160957

SGD 475.00

1 Piece(s) 10 Day(s) DDH Type (Head)130170-4986362160964

SGD 493.72

1 Piece(s) 10 Day(s) DDH Type (Head)150170-4986362160971

SGD 550.31

1 Piece(s) 10 Day(s) DDH Type (Head)170170-4986362160988

SGD 663.48

1 Piece(s) 10 Day(s) DDH Type (Head)200170-4986362161282

SGD 738.94

1 Piece(s) 10 Day(s) DDH Type (Head)220170-4986362161008

Loading...

  1. 1
 

Basic Information

Effective Length(mm) 150 Chuck Size(mm) 13 Motor for use Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode)
Application (Center Pin Type) is for drilling socket mounting holes on Hume pipe and ceramic pipe, and (Center Drill Type) for FRPM pipe, PVC pipe, etc. Work material / Concrete rebar Possible Work material / Plain concrete Good
Work material / Block Not suitable Work material / Brick Not suitable Work material / Mortar Possible
Work material / Slate Not suitable Work material/reinforced ALC Not suitable Work material / Tin plate, Galvanized iron Not suitable
Work material / Thin iron plate Not suitable Work material / Japanese wall Not suitable Work material / Ceramic siding Possible
Work material / Metal siding Not suitable Work material / Gypsum Board Not suitable Work material / Stone Not suitable
Work material / Veneer, plywood Not suitable Work material / Thick wooden plank Not suitable Work material / Extruded cement panel Possible
Work material / Porcelain tile Not suitable Work material / Bamboo wall Not suitable Work material / Ceramic tile Not suitable
Work material / Polyvinyl chloride material optimal Work material / Hume pipe optimal Work material / FRPM pipe optimal
Work material / Ceramic pipe optimal Work material / Ceramic exterior wall optimal Work material / ASLOC panel Not suitable
Work material / Resin-based artificial marble optimal Composite wall containing thermal insulation materials Not suitable K Span Not suitable

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)