(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Z Axis Piping Core Drill (SDS type) (Lightweight Hammer Drill)

Z Axis Piping Core Drill (SDS type) (Lightweight Hammer Drill)

[Features]
· The spiral groove for discharging cutting powder improves drilling speed.
· The structure in which the power of the lightweight hammer drill is transmitted smoothly to the cutting edge enables speedy drilling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
HKB-25
HKB-29
HKB-32
HKB-35
HKB-38
HKB-40
HKZ-25
HKZ-29
HKZ-32
HKZ-35
HKZ-38
HKZ-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Size
(φ)
Overall Length
(mm)
Center Pin JAN Code

SGD 150.40

1 Piece(s) 10 Day(s) HKB type (body)25175-4986362190558

SGD 150.40

1 Piece(s) 10 Day(s) HKB type (body)29175-4986362190565

SGD 150.40

1 Piece(s) 10 Day(s) HKB type (body)32175-4986362190572

SGD 150.40

1 Piece(s) 10 Day(s) HKB type (body)35175-4986362190589

SGD 150.40

1 Piece(s) 10 Day(s) HKB type (body)38175-4986362190596

SGD 150.40

1 Piece(s) 10 Day(s) HKB type (body)40175-4986362190602

SGD 192.84

1 Piece(s) 10 Day(s) HKZ type (full set)25330PCD-2404986362190534

SGD 192.84

1 Piece(s) 10 Day(s) HKZ type (full set)29330PCD-2404986362190480

SGD 184.46

1 Piece(s) 10 Day(s) HKZ type (full set)32330PCD-2404986362190497

SGD 184.46

1 Piece(s) 10 Day(s) HKZ type (full set)35330PCD-2404986362190503

SGD 192.84

1 Piece(s) 10 Day(s) HKZ type (full set)38330PCD-2404986362190510

SGD 192.84

1 Piece(s) 10 Day(s) HKZ type (full set)40330PCD-2404986362190527

Loading...

  1. 1
 

Basic Information

Effective Length(mm) 155 Chuck Size(mm) SDS Chuck Motor for use SDS Lightweight Hammer Drill
Application For drilling work on plain concrete, blocks, bricks, etc. For drilling work in small diameter pipes such as water pipes and gas pipes. Work material / Concrete rebar Possible Work material / Plain concrete optimal
Work material / Block optimal Work material / Brick optimal Work material / Mortar Good
Work material / Slate Possible Work material/reinforced ALC Not suitable Work material / Tin plate, Galvanized iron Not suitable
Work material / Thin iron plate Not suitable Work material / Japanese wall Not suitable Work material / Ceramic siding Not suitable
Work material / Metal siding Not suitable Work material / Gypsum Board Not suitable Work material / Stone Possible
Work material / Veneer, plywood Not suitable Work material / Thick wooden plank Not suitable Work material / Extruded cement panel Not suitable
Work material / Porcelain tile Not suitable Work material / Bamboo wall Not suitable Work material / Ceramic tile Not suitable
Work material / Polyvinyl chloride material Not suitable Work material / Hume pipe Not suitable Work material / FRPM pipe Not suitable
Work material / Ceramic pipe Not suitable Work material / Ceramic exterior wall Not suitable Work material / ASLOC panel Not suitable
Work material / Resin-based artificial marble Not suitable Composite wall containing thermal insulation materials Not suitable K Span Not suitable

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)