(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Free Compass Hole Saw

Free Compass Hole Saw

[Features]
· 550 g lightweight design reduces burden on the operator and is energy-saving and easy to install.
· Drilling can be adjusted with a single touch. For φ32 to φ300. Turn and adjust the grip bar fixing screw according to the scales on the L-shaped grip bar.
· A wide range of newly developed special carbide straight bits is used for the cutting edge. Outstanding durability. Enables smooth hole drilling work. The usual cutting depth is 15 mm, but it can be changed to 20 mm using the attached spacer. (Depth when using a long carbide straight bit is 30 mm)
· The dust cup prevents the scattering of cutting chips. Exhibits strength during upward facing work (on ceilings, etc.). It also helps prevent scattering of cutting powder in both lateral and downward directions.
· For the dust cup, use the included small type (DC-150) for 32φ and over, and the large type (DC-300) for 95φ and over. The amount of cutting powder will differ depending on the drilling size and work material.
[Applications]
· For work on round holes in materials such as veneer, plywood, new building materials, gypsum boards, Gyptone, plaster boards, interior materials, slate, PVC sheets, siding (ceramic and metal), zinc coated steel, tin plates, FRP, etc.
· Building/construction industry: For louver installation, round drilling of floor materials and void pipe base round drilling.
· Facilities and electrical work: Washing machine pan drainage work, kitchen plumbing and sewerage work, Western toilet pipe hole processing work, downlight construction, ventilation fan construction, ceiling work (speakers/sprinklers)
· For installing fire alarms.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DC-150

Part Number
DC-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 27.79

1 Piece(s) 10 Day(s)

Loading...

  1. 1
 

Basic Information

Product Type Hole saw Chuck Size(mm) 6.35 Size(φ) 32~
Product type / compatible product type Dust Cup JAN Code 4986362180894 Motor for use Rechargeable impact screwdriver, Rechargeable screwdriver Electric drill; Vibration drill (rotation mode), Lightweight hammer drill (rotation mode)
Round Hole Machining Size 32φ~300φ Effective Length 10mm~20mm Type 32φ~
Note Use DC-150 for φ32 up dust cup and DC-300 for φ95 up. Amount of cutting chips varies depending on drill size and material. Use appropriate model to meet requirements on site.

Please check the type/dimensions/specifications of the part DC-150 in the Free Compass Hole Saw series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)