(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Unit Locker, DX Type, One Side Door Type/Double Side Door Type

Unit Locker, DX Type, One Side Door Type/Double Side Door Type

Standard Unit Price:
SGD 1,135.10-
Days to Ship :
28 Day(s)

Cabinet with door (with lock).
[Features]
· The optional intermediate fixing bracket allows it to be used as a system cabinet with a cabinet with the same frontage and depth placed on top.
· Can also be used as standalone.
[Applications]
· For storage of tools and parts.

Basic Specifications

  • Height (mm)
    1200
  • Depth (mm)
    551
  • Product Type
    Warehouse
  • Middle shelf board dimensions, depth(mm)
    456
  • Middle shelf dimensions, height(mm)
    30
  • Maximum Load(kg/unit)
    200
  • Specifications
    Cylinder lock
  • Accessory
    2 Shelf Boards
  • 1 unit
Part Number

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 500
  • 881
  • Clear
Details Type

Refine by

  • Double-sided door type
  • Single-sided door type
  • Clear
Middle shelf board dimensions, width(mm)

Refine by

  • 477.5
  • 857
  • Clear
Trusco Code

Refine by

  • 301-1496
  • 454-2568
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
500
Single-sided door type
477.5
454-2568
28 Day(s)
SGD 1,135.10

Part Number : DX-5512Z
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,135.10
Quantity 1 unit

Specificationtitle

  • Width (mm)
    500
  • Height (mm)
    1200
  • Depth (mm)
    551
  • Product Type
    Warehouse
  • Details Type
    Single-sided door type
  • Middle shelf board dimensions, width(mm)
    477.5
  • Middle shelf board dimensions, depth(mm)
    456
  • Middle shelf dimensions, height(mm)
    30
  • Maximum Load(kg/unit)
    200
  • Trusco Code
    454-2568
  • Mass(kg)
    31
  • Specifications
    Cylinder lock
  • Compatible Base
    LVE-C (Type with Caster) LVE-B (Type with Adjuster)
  • Accessory
    2 Shelf Boards
1 unit
881
Double-sided door type
857
301-1496
28 Day(s)
SGD 1,521.80

Part Number : DX-8512Z
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,521.80
Quantity 1 unit

Specificationtitle

  • Width (mm)
    881
  • Height (mm)
    1200
  • Depth (mm)
    551
  • Product Type
    Warehouse
  • Details Type
    Double-sided door type
  • Middle shelf board dimensions, width(mm)
    857
  • Middle shelf board dimensions, depth(mm)
    456
  • Middle shelf dimensions, height(mm)
    30
  • Maximum Load(kg/unit)
    200
  • Trusco Code
    301-1496
  • Mass(kg)
    41.4
  • Specifications
    Cylinder lock
  • Compatible Base
    WVER1-C (Caster Type) WVER1-B (Adjuster Type)
  • Accessory
    2 Shelf Boards

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)