(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Disaster Tool Set (9 Items)

Disaster Tool Set (9 Items)

Standard Unit Price:
SGD 307.90
Days to Ship :
7 Day(s)

[Features]
· This compact set can be installed in multiple locations in factories, etc. or anywhere.
· Equipped with the minimum tools needed to escape during an emergency evacuation during an earthquake.

Basic Specifications

  • Product Type
    Set for Disaster Relief Products
  • External dimensions (WidthxDepthxHigh)(mm)
    460X161X177.5
  • Effective dimensions (width x depth x height)(mm)
    459X159X82
  • Trusco Code
    325-4216
  • Features
    This compact set can be installed in multiple locations in factories, etc. or anywhere. It has the minimum number of tools needed for an emergency escape during an earthquake.
  • Specifications
    Disaster Relief Products, 9-point
  • Material
    Case Body: Steel
  • Mass(g/Set)
    5400
  • Amount Of Content
    1 Set (Integrated Stone Headed Hammer, Mini Cutter, Flat Crowbar, Foldable Saw, Monkey Wrench, Dust Work Mask, Leather Gloves, Whistle, Aluminum LED Light)

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (Integrated Stone Headed Hammer, Mini Cutter, Flat Crowbar, Foldable Saw, Monkey Wrench, Dust Work Mask, Leather Gloves, Whistle, Aluminum LED Light)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Integrated Stone Headed Hammer, Mini Cutter, Flat Crowbar, Foldable Saw, Monkey Wrench, Dust Work Mask, Leather Gloves, Whistle, Aluminum LED Light)
7 Day(s)
SGD 307.90

Part Number : TRC-C-SET
Days to Ship 7 Day(s)
Standard Unit Price SGD 307.90
Quantity 1 Set (Integrated Stone Headed Hammer, Mini Cutter, Flat Crowbar, Foldable Saw, Monkey Wrench, Dust Work Mask, Leather Gloves, Whistle, Aluminum LED Light)

Specificationtitle

  • Product Type
    Set for Disaster Relief Products
  • External dimensions (WidthxDepthxHigh)(mm)
    460X161X177.5
  • Effective dimensions (width x depth x height)(mm)
    459X159X82
  • Trusco Code
    325-4216
  • Features
    This compact set can be installed in multiple locations in factories, etc. or anywhere. It has the minimum number of tools needed for an emergency escape during an earthquake.
  • Specifications
    Disaster Relief Products, 9-point
  • Material
    Case Body: Steel
  • Mass(g/Set)
    5400

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It's a compact set that allows you to set up in several places at factories and anywhere.

Specification

●Outer Dimension(mm) W x D x H:460 x 161 x 177.5
●Effective Internal Dimension(mm) W x D x H:459 x 159 x 82
●SPQ(set):1

Materials

●Case Main Body: Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)