(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Scotch R OPP tape for light packaging

Scotch R OPP tape for light packaging

Standard Unit Price:
SGD 1.40-
Days to Ship :
8 Day(s)

[Features]
· Does not easily fade.
· Safe, non-solvent-based adhesive.
· Water-resistant.
· Ideal for temporarily fixing plastic bags, hanging up posters, fixing polyethylene sheets in place, etc.
· Excellent cost performance.
[Applications]
· Temporarily fixing plastic bags.
· Hanging up posters.
· Fixing polyethylene sheets in place, etc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Length(m)
    50
  • Thickness(mm)
    0.045
  • Color Details
    Clear
  • Adhesiveness
    3N/cm
  • Tensile Strength
    28N/cm
  • Features
    It does not easily get discolored, maintaining its appearance. A safe solvent-free adhesive. A water-resistant tape. Ideal for temporary fixation of plastic bags and the like, sticking posters, closing PE sheets, etc.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Polypropylene; Adhesive: Acrylic
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 12
  • 15
  • 18
  • Clear
Trusco Code

Refine by

  • 356-2387
  • 356-2379
  • 356-2361
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12
356-2361
8 Day(s)
SGD 1.40

Minimum order quantity is 10.

Part Number : 618-12X50
Days to Ship 8 Day(s)
Standard Unit Price SGD 1.40
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    12
  • Length(m)
    50
  • Thickness(mm)
    0.045
  • Color Details
    Clear
  • Adhesiveness
    3N/cm
  • Tensile Strength
    28N/cm
  • Trusco Code
    356-2361
  • Mass(g)
    36
  • Features
    It does not easily get discolored, maintaining its appearance. A safe solvent-free adhesive. A water-resistant tape. Ideal for temporary fixation of plastic bags and the like, sticking posters, closing PE sheets, etc.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Polypropylene; Adhesive: Acrylic
1 Roll
15
356-2379
8 Day(s)
SGD 1.80

Minimum order quantity is 10.

Part Number : 618-15X50
Days to Ship 8 Day(s)
Standard Unit Price SGD 1.80
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    15
  • Length(m)
    50
  • Thickness(mm)
    0.045
  • Color Details
    Clear
  • Adhesiveness
    3N/cm
  • Tensile Strength
    28N/cm
  • Trusco Code
    356-2379
  • Mass(g)
    45
  • Features
    It does not easily get discolored, maintaining its appearance. A safe solvent-free adhesive. A water-resistant tape. Ideal for temporary fixation of plastic bags and the like, sticking posters, closing PE sheets, etc.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Polypropylene; Adhesive: Acrylic
1 Roll
18
356-2387
8 Day(s)
SGD 2.10

Minimum order quantity is 10.

Part Number : 618-18X50
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.10
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    18
  • Length(m)
    50
  • Thickness(mm)
    0.045
  • Color Details
    Clear
  • Adhesiveness
    3N/cm
  • Tensile Strength
    28N/cm
  • Trusco Code
    356-2387
  • Mass(g)
    54
  • Features
    It does not easily get discolored, maintaining its appearance. A safe solvent-free adhesive. A water-resistant tape. Ideal for temporary fixation of plastic bags and the like, sticking posters, closing PE sheets, etc.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Polypropylene; Adhesive: Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)