(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Film Cloth Tape No185

Film Cloth Tape No185

Standard Unit Price:
SGD 158.77
Days to Ship :
7 Day(s)

[Features]
· Can be easily torn off straight by hand, allowing clean packaging.
· Light tape releasing for improved workability.
[Applications]
· For sealing plastic boxes.
· Packaging for light parcels.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.16
  • Adhesiveness
    4.20N/10mm
  • Tensile Strength
    40.0N/10mm
  • Color Details
    Clear
  • Trusco Code
    418-8501
  • Mass(g/box)
    205
  • Base Materials
    Polyethylene cloth
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    14
  • Internal capacity
    1 Box (30 Rolls)

Details

Part Number
Internal capacity

Refine by

  • 1 Box (30 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (30 Rolls)
7 Day(s)
SGD 158.77

Part Number : 185-50X30P
Days to Ship 7 Day(s)
Standard Unit Price SGD 158.77
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.16
  • Adhesiveness
    4.20N/10mm
  • Tensile Strength
    40.0N/10mm
  • Color Details
    Clear
  • Trusco Code
    418-8501
  • Mass(g/box)
    205
  • Base Materials
    Polyethylene cloth
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    14

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can easily be straight cut by hand, can be wrapped cleanly.

Specification

●Color:Clear
●W x L(mm x m):50 x 25
●Thickness(mm):0.16
●Q'ty Per Box(roll):30
●Viscosity: 4.2N/10mm
●Tensile Strength: 40N/10mm

Materials

●Base Material: Polyethylene Cloth
●Adhesive: Acrylics

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)