(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Craft Paper Backed Tape, Lamioff Recycled Paper Craft Tape No.3105

Craft Paper Backed Tape, Lamioff Recycled Paper Craft Tape No.3105

Standard Unit Price:
SGD 5.28
Days to Ship :
8 Day(s)

[Features]
· Complies with Green Purchasing Law.
· Produced with an original manufacturing method which uses no organic solvents in the adhesive compound.
· Slip resistant and prevents collapse of cargo during transportation or storage.
· Eco Mark certified product.
· Can be written on using oil-based ink.
· The tape surface has not been resin laminated, enabling a 10% reduction in calories when it is incinerated .
· Recycled paper pulp content of base material: 40% or more
· Core has 100% waste paper pulp content

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Adhesiveness
    4.28N/10mm
  • Tensile Strength
    66.1N/10mm
  • Color Details
    Ocher
  • JAN Code
    4987167049294
  • Trusco Code
    325-1489
  • Mass(g)
    320
  • Base Materials
    Recycled Craft Paper (No lamination)
  • Adhesive
    Rubber-Based
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    7
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s)
SGD 5.28

Part Number : 3105-50
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.28
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Adhesiveness
    4.28N/10mm
  • Tensile Strength
    66.1N/10mm
  • Color Details
    Ocher
  • JAN Code
    4987167049294
  • Trusco Code
    325-1489
  • Mass(g)
    320
  • Base Materials
    Recycled Craft Paper (No lamination)
  • Adhesive
    Rubber-Based
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)