(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
ID Card Holder

ID Card Holder

Standard Unit Price:
SGD 14.62
Days to Ship :
8 Day(s)

[Features]
・ It can be added to a helmet currently in use. It uses strong double-sided tape to prevent it from peeling off.
·It stores a card inside the case using elasticity of the card. Therefore, there is no need to open and close the lid, and there is no need to worry about the card falling off due to its structure. (Card size: 54 × 86 × 0.8 mm (JIS X6301 (size))

Basic Specifications

  • Product Type
    Other
  • Width(mm)
    71
  • Length(mm)
    106
  • Color
    White
  • Card Size
    54X86X0.8 mm (JIS X6301 (size))
  • Trusco Code
    328-3879
  • Mass(g)
    40
  • Features
    Retrofitted onto helmets currently in use. Peel resistant with strong double-sided tape. Elastic force of the card is used to store inside the case. For this reason, there is no need to open and close the lid, and there is no concern for the card dropping off since the structure prevents that from occurring.
  • Material: Body
    ABS Resin + Polycarbonate
  • Material: Case
    Polyvinyl Chloride (PVC)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 14.62

Part Number : 1931
Days to Ship 8 Day(s)
Standard Unit Price SGD 14.62
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Width(mm)
    71
  • Length(mm)
    106
  • Color
    White
  • Card Size
    54X86X0.8 mm (JIS X6301 (size))
  • Trusco Code
    328-3879
  • Mass(g)
    40
  • Features
    Retrofitted onto helmets currently in use. Peel resistant with strong double-sided tape. Elastic force of the card is used to store inside the case. For this reason, there is no need to open and close the lid, and there is no concern for the card dropping off since the structure prevents that from occurring.
  • Material: Body
    ABS Resin + Polycarbonate
  • Material: Case
    Polyvinyl Chloride (PVC)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)