(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tube Cutter

Tube Cutter

Standard Unit Price:
SGD 78.30
Days to Ship :
9 Day(s)

[Features]
· Rigidity against torsion increased, and stability during cutting improved.
[Applications]
· Tools for piping work.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    3–30
  • Overall Length(mm)
    126
  • Maximum Thickness of Steel(mm)
    3
  • Maximum Thickness of Stainless Steel(mm)
    1.0
  • Maximum Thickness of Copper(mm)
    2.0
  • Maximum Thickness of Resin(mm)
    3.0
  • Trusco Code
    400-4922
  • Mass(g)
    270
  • Features
    Rigidity against torsion increased, and stability during cutting improved.
  • Standard replacement blade
    ZCK305
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 78.30

Part Number : ZC30
Days to Ship 9 Day(s)
Standard Unit Price SGD 78.30

Specificationtitle

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    3–30
  • Overall Length(mm)
    126
  • Maximum Thickness of Steel(mm)
    3
  • Maximum Thickness of Stainless Steel(mm)
    1.0
  • Maximum Thickness of Copper(mm)
    2.0
  • Maximum Thickness of Resin(mm)
    3.0
  • Trusco Code
    400-4922
  • Mass(g)
    270
  • Features
    Rigidity against torsion increased, and stability during cutting improved.
  • Standard replacement blade
    ZCK305

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)