(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hand Picker

Hand Picker

Standard Unit Price:
SGD 36.29
Days to Ship :
9 Day(s)

[Features]
· A flexible shaft that can be bent and used freely.
· Even small items made of resin, rubber, or aluminum that cannot be picked up by magnets can easily be picked up with this product's 3 claws.
· Operation is easy with a large knob.
[Applications]
· Maintenance Auxiliary Tool.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Overall Length(mm)
    512
  • Trusco Code
    373-9112
  • Mass(g)
    170
  • Features
    A flexible shaft which can be bent freely to use. Even small items made of resin, rubber or aluminum which cannot be picked up by magnets can easily be picked up with its 3 claws. A large knob makes the operation easy.
  • Application
    Maintenance Auxiliary Tool

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 36.29

Part Number : VS4-3
Days to Ship 9 Day(s)
Standard Unit Price SGD 36.29

Specificationtitle

  • Overall Length(mm)
    512
  • Trusco Code
    373-9112
  • Mass(g)
    170
  • Features
    A flexible shaft which can be bent freely to use. Even small items made of resin, rubber or aluminum which cannot be picked up by magnets can easily be picked up with its 3 claws. A large knob makes the operation easy.
  • Application
    Maintenance Auxiliary Tool

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Even small items made of resin, rubber, aluminum which can not be picked up with magnets can be easily caught by 3 claws.

Specification

●Shaft Length(mm):455
●Total Length(mm):512
●SPQ(piece):1
●Shaft Diameter: Φ9.0mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)