(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Center punch

Click this image to zoom it.

Move the mouse over the image to zoom

Center punch

Standard Unit Price:
SGD 20.09-
Days to Ship :
9 Day(s)

[Features]
· Uses special alloy steel, ensuring durability and strength.
· With non-slip knurled handles.
[Applications]
· For Maintenance of Auxiliary Tools.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Punch
  • Detailed Types of Punch
    Center
  • Application
    For Maintenance of Auxiliary Tools.
  • Material
    Special Alloy Steel
  • Features
    Use special alloy steel, ensuring durability and strength. With non-slip knurled handles.
  • Surface
    Plated

Details

Part Number
Overall Length(mm)

Refine by

  • 140
  • 160
  • Clear
Width(mm)

Refine by

  • 10
  • 13
  • Clear
Trusco Code

Refine by

  • 373-9015
  • 373-9007
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
140
10
373-9007
9 Day(s)
SGD 20.09

Part Number : UDP-10
Days to Ship 9 Day(s)
Standard Unit Price SGD 20.09

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Center
  • Overall Length(mm)
    140
  • Width(mm)
    10
  • Trusco Code
    373-9007
  • Mass
    65g
  • Application
    For Maintenance of Auxiliary Tools.
  • Material
    Special Alloy Steel
  • Features
    Use special alloy steel, ensuring durability and strength. With non-slip knurled handles.
  • Surface
    Plated
160
13
373-9015
9 Day(s)
SGD 31.65

Part Number : UDP-13
Days to Ship 9 Day(s)
Standard Unit Price SGD 31.65

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Center
  • Overall Length(mm)
    160
  • Width(mm)
    13
  • Trusco Code
    373-9015
  • Mass
    130g
  • Application
    For Maintenance of Auxiliary Tools.
  • Material
    Special Alloy Steel
  • Features
    Use special alloy steel, ensuring durability and strength. With non-slip knurled handles.
  • Surface
    Plated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Special alloy steel is used to ensure durability and strength.
●Grip portion has been subjected to knurling to prevent slippage.

Specification

●SPQ(piece):10
●Round Body Type
●Surface: Plating process

Materials

●Special Alloy Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)