(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Wrench Rack Pin

Click this image to zoom it.

Move the mouse over the image to zoom

Wrench Rack Pin【10 Pieces Per Package】

Standard Unit Price:
SGD 5.95-
Days to Ship :
9 Day(s)

[Features]
· It is a spare part for wrench rack.
[Applications]
· Accessories for storage products

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Features
    It is a spare part for wrench rack.
  • Application
    Accessories for storage products
  • Number of included sets
    10 (pcs.)
Part Number
Mass(g)

Refine by

  • 5
  • 10
  • 25
  • 30
  • Clear
Set Content

Refine by

  • 2 pcs.
  • 4 pcs.
  • Clear
Trusco Code

Refine by

  • 373-4048
  • 373-4030
  • 373-4021
  • 373-4013
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
30
4 pcs.
373-4013
9 Day(s)
SGD 9.54

10 Pieces Per Package

Part Number : EH1SM210
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.54
Quantity 10 Pieces Per Package

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Mass(g)
    30
  • Set Content
    4 pcs.
  • Trusco Code
    373-4013
  • Features
    It is a spare part for wrench rack.
  • Application
    Accessories for storage products
  • Number of included sets
    10 (pcs.)
  • Mass(g/set)
    30
25
2 pcs.
373-4021
9 Day(s)
SGD 9.52

10 Pieces Per Package

Part Number : EH1SM310
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.52
Quantity 10 Pieces Per Package

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Mass(g)
    25
  • Set Content
    2 pcs.
  • Trusco Code
    373-4021
  • Features
    It is a spare part for wrench rack.
  • Application
    Accessories for storage products
  • Number of included sets
    10 (pcs.)
  • Mass(g/set)
    25
10
4 pcs.
373-4030
9 Day(s)
SGD 5.99

10 Pieces Per Package

Part Number : EH1SM410
Days to Ship 9 Day(s)
Standard Unit Price SGD 5.99
Quantity 10 Pieces Per Package

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Mass(g)
    10
  • Set Content
    4 pcs.
  • Trusco Code
    373-4030
  • Features
    It is a spare part for wrench rack.
  • Application
    Accessories for storage products
  • Number of included sets
    10 (pcs.)
  • Mass(g/set)
    10
5
4 pcs.
373-4048
9 Day(s)
SGD 5.95

10 Pieces Per Package

Part Number : EH1SM510
Days to Ship 9 Day(s)
Standard Unit Price SGD 5.95
Quantity 10 Pieces Per Package

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Mass(g)
    5
  • Set Content
    4 pcs.
  • Trusco Code
    373-4048
  • Features
    It is a spare part for wrench rack.
  • Application
    Accessories for storage products
  • Number of included sets
    10 (pcs.)
  • Mass(g/set)
    5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)