(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Nippers

Click this image to zoom it.

Move the mouse over the image to zoom

Nippers

Standard Unit Price:
SGD 36.38-
Days to Ship :
9 Day(s)

[Features]
· Multi-functional type in which the tip is suitable for cutting soft wires such as copper wires and other fine wires, while the points nearby the joint is suitable for cutting stiff wires such as piano wires.
[Applications]
· General purpose tool

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • With or without Spring
    NA
  • Main body: option
    Main Body
  • Features
    Multi-functional type in which the tip is suitable for cutting soft wires such as copper wires and other fine wires, while the points nearby the joint is suitable for cutting stiff wires such as piano wires.
  • Specifications
    With peeler, round blade

Details

Part Number
Overall Length(mm)

Refine by

  • 134
  • 159
  • 179
  • 204
  • Clear
Copper Wire Cutting Performance(φ/mm)

Refine by

  • 2.3
  • 2.6
  • 2.9
  • Clear
Piano Wire Cutting Performance(φ/mm)

Refine by

  • 1.6
  • 2
  • 2.3
  • Clear
Trusco Code

Refine by

  • 373-7322
  • 373-7314
  • 373-7306
  • 373-7292
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
134
2.3
1.6
373-7292
9 Day(s)
SGD 36.38

Part Number : PN1-125
Days to Ship 9 Day(s)
Standard Unit Price SGD 36.38

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    134
  • With or without Spring
    NA
  • Copper Wire Cutting Performance(φ/mm)
    2.3
  • Piano Wire Cutting Performance(φ/mm)
    1.6
  • Main body: option
    Main Body
  • Trusco Code
    373-7292
  • Mass(g)
    95
  • Features
    Multi-functional type in which the tip is suitable for cutting soft wires such as copper wires and other fine wires, while the points nearby the joint is suitable for cutting stiff wires such as piano wires.
  • Specifications
    With peeler, round blade
159
2.6
2
373-7306
9 Day(s)
SGD 37.80

Part Number : PN1-150
Days to Ship 9 Day(s)
Standard Unit Price SGD 37.80

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    159
  • With or without Spring
    NA
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Piano Wire Cutting Performance(φ/mm)
    2
  • Main body: option
    Main Body
  • Trusco Code
    373-7306
  • Mass(g)
    172
  • Features
    Multi-functional type in which the tip is suitable for cutting soft wires such as copper wires and other fine wires, while the points nearby the joint is suitable for cutting stiff wires such as piano wires.
  • Specifications
    With peeler, round blade
179
2.6
2
373-7314
9 Day(s)
SGD 44.80

Part Number : PN1-175
Days to Ship 9 Day(s)
Standard Unit Price SGD 44.80

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    179
  • With or without Spring
    NA
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Piano Wire Cutting Performance(φ/mm)
    2
  • Main body: option
    Main Body
  • Trusco Code
    373-7314
  • Mass(g)
    220
  • Features
    Multi-functional type in which the tip is suitable for cutting soft wires such as copper wires and other fine wires, while the points nearby the joint is suitable for cutting stiff wires such as piano wires.
  • Specifications
    With peeler, round blade
204
2.9
2.3
373-7322
9 Day(s)
SGD 57.50

Part Number : PN1-200
Days to Ship 9 Day(s)
Standard Unit Price SGD 57.50

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    204
  • With or without Spring
    NA
  • Copper Wire Cutting Performance(φ/mm)
    2.9
  • Piano Wire Cutting Performance(φ/mm)
    2.3
  • Main body: option
    Main Body
  • Trusco Code
    373-7322
  • Mass(g)
    265
  • Features
    Multi-functional type in which the tip is suitable for cutting soft wires such as copper wires and other fine wires, while the points nearby the joint is suitable for cutting stiff wires such as piano wires.
  • Specifications
    With peeler, round blade

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Multifunctional type that its tip is suitable for cutting soft wires and the base side for hard wires.

Specification

●Cutting Performance(mm) Hard Wire:Φ2.0
●Cutting Performance(mm) Soft Wire:Φ2.6
●SPQ(piece):5
●With peeler
●Round Blade

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)