(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Resin Handle T-Shaped Tamper Proofing Torx® Screwdriver

Click this image to zoom it.

Move the mouse over the image to zoom

Resin Handle T-Shaped Tamper Proofing Torx® Screwdriver

Standard Unit Price:
SGD 25.37-
Days to Ship :
8 Day(s) or more

[Features]
· Using the hexagon affixed to the base of the shaft, a wrench can be used to aid in turning.
· Tip shape can be determined by size display on grip end.
[Applications]
· General purpose tool

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip standards
    Torx
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    Included
  • Grip Type
    Resin
  • Features
    Using the hexagon affixed to the base of the shaft, a wrench can be used to aid in turning. Tip shape can be determined by size display on grip end.
Part Number
Shaft length L (mm)

Refine by

  • 75
  • 100
  • 150
  • Clear
Single Product/Set Classification

Refine by

  • Single Item
  • Set Product
  • Clear
Details Type

Refine by

  • Set
  • Clear
Overall Length(mm)

Refine by

  • 172
  • 209
  • 282
  • Clear
Set Content

Refine by

  • D1T-T8H、T9H、T10H、T15H、T20H、T25H、T27H、T30H、T40H、T45H、T50H
  • Clear
Set Contents (Items)

Refine by

  • 11
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
75
Single Item
-
172
-
-
9 Day(s)
SGD 25.37

Part Number : D1T-T8H
Days to Ship 9 Day(s)
Standard Unit Price SGD 25.37

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    Included
  • Grip Type
    Resin
  • Details Type
    -
  • Overall Length(mm)
    172
  • Set Content
    -
  • Set Contents (Items)
    -
  • Trusco Code
    383-7475
  • Mass(g)
    100
  • Features
    Using the hexagon affixed to the base of the shaft, a wrench can be used to aid in turning. Tip shape can be determined by size display on grip end.
  • Mass(g/Set)
    -
100
Single Item
-
209
-
-
9 Day(s)
SGD 27.58

Part Number : D1T-T9H
Days to Ship 9 Day(s)
Standard Unit Price SGD 27.58

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    Included
  • Grip Type
    Resin
  • Details Type
    -
  • Overall Length(mm)
    209
  • Set Content
    -
  • Set Contents (Items)
    -
  • Trusco Code
    383-7491
  • Mass(g)
    130
  • Features
    Using the hexagon affixed to the base of the shaft, a wrench can be used to aid in turning. Tip shape can be determined by size display on grip end.
  • Mass(g/Set)
    -
100
Single Item
-
209
-
-
9 Day(s)
SGD 27.58

Part Number : D1T-T10H
Days to Ship 9 Day(s)
Standard Unit Price SGD 27.58

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    Included
  • Grip Type
    Resin
  • Details Type
    -
  • Overall Length(mm)
    209
  • Set Content
    -
  • Set Contents (Items)
    -
  • Trusco Code
    383-7289
  • Mass(g)
    130
  • Features
    Using the hexagon affixed to the base of the shaft, a wrench can be used to aid in turning. Tip shape can be determined by size display on grip end.
  • Mass(g/Set)
    -
100
Single Item
-
209
-
-
9 Day(s)
SGD 27.58

Part Number : D1T-T15H
Days to Ship 9 Day(s)
Standard Unit Price SGD 27.58

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    Included
  • Grip Type
    Resin
  • Details Type
    -
  • Overall Length(mm)
    209
  • Set Content
    -
  • Set Contents (Items)
    -
  • Trusco Code
    383-7301
  • Mass(g)
    130
  • Features
    Using the hexagon affixed to the base of the shaft, a wrench can be used to aid in turning. Tip shape can be determined by size display on grip end.
  • Mass(g/Set)
    -
100
Single Item
-
209
-
-
9 Day(s)
SGD 27.58

Part Number : D1T-T20H
Days to Ship 9 Day(s)
Standard Unit Price SGD 27.58

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    Included
  • Grip Type
    Resin
  • Details Type
    -
  • Overall Length(mm)
    209
  • Set Content
    -
  • Set Contents (Items)
    -
  • Trusco Code
    383-7327
  • Mass(g)
    130
  • Features
    Using the hexagon affixed to the base of the shaft, a wrench can be used to aid in turning. Tip shape can be determined by size display on grip end.
  • Mass(g/Set)
    -
100
Single Item
-
209
-
-
8 Day(s)
SGD 27.58

Part Number : D1T-T25H
Days to Ship 8 Day(s)
Standard Unit Price SGD 27.58

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    Included
  • Grip Type
    Resin
  • Details Type
    -
  • Overall Length(mm)
    209
  • Set Content
    -
  • Set Contents (Items)
    -
  • Trusco Code
    383-7343
  • Mass(g)
    130
  • Features
    Using the hexagon affixed to the base of the shaft, a wrench can be used to aid in turning. Tip shape can be determined by size display on grip end.
  • Mass(g/Set)
    -
100
Single Item
-
209
-
-
8 Day(s)
SGD 27.58

Part Number : D1T-T27H
Days to Ship 8 Day(s)
Standard Unit Price SGD 27.58

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    Included
  • Grip Type
    Resin
  • Details Type
    -
  • Overall Length(mm)
    209
  • Set Content
    -
  • Set Contents (Items)
    -
  • Trusco Code
    383-7360
  • Mass(g)
    130
  • Features
    Using the hexagon affixed to the base of the shaft, a wrench can be used to aid in turning. Tip shape can be determined by size display on grip end.
  • Mass(g/Set)
    -
100
Single Item
-
209
-
-
9 Day(s)
SGD 27.58

Part Number : D1T-T30H
Days to Ship 9 Day(s)
Standard Unit Price SGD 27.58

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    Included
  • Grip Type
    Resin
  • Details Type
    -
  • Overall Length(mm)
    209
  • Set Content
    -
  • Set Contents (Items)
    -
  • Trusco Code
    383-7386
  • Mass(g)
    130
  • Features
    Using the hexagon affixed to the base of the shaft, a wrench can be used to aid in turning. Tip shape can be determined by size display on grip end.
  • Mass(g/Set)
    -
150
Single Item
-
282
-
-
9 Day(s)
SGD 33.78

Part Number : D1T-T40H
Days to Ship 9 Day(s)
Standard Unit Price SGD 33.78

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    Included
  • Grip Type
    Resin
  • Details Type
    -
  • Overall Length(mm)
    282
  • Set Content
    -
  • Set Contents (Items)
    -
  • Trusco Code
    383-7408
  • Mass(g)
    190
  • Features
    Using the hexagon affixed to the base of the shaft, a wrench can be used to aid in turning. Tip shape can be determined by size display on grip end.
  • Mass(g/Set)
    -
150
Single Item
-
282
-
-
9 Day(s)
SGD 33.78

Part Number : D1T-T45H
Days to Ship 9 Day(s)
Standard Unit Price SGD 33.78

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    Included
  • Grip Type
    Resin
  • Details Type
    -
  • Overall Length(mm)
    282
  • Set Content
    -
  • Set Contents (Items)
    -
  • Trusco Code
    383-7424
  • Mass(g)
    190
  • Features
    Using the hexagon affixed to the base of the shaft, a wrench can be used to aid in turning. Tip shape can be determined by size display on grip end.
  • Mass(g/Set)
    -
150
Single Item
-
282
-
-
9 Day(s)
SGD 33.78

Part Number : D1T-T50H
Days to Ship 9 Day(s)
Standard Unit Price SGD 33.78

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    Included
  • Grip Type
    Resin
  • Details Type
    -
  • Overall Length(mm)
    282
  • Set Content
    -
  • Set Contents (Items)
    -
  • Trusco Code
    383-7441
  • Mass(g)
    190
  • Features
    Using the hexagon affixed to the base of the shaft, a wrench can be used to aid in turning. Tip shape can be determined by size display on grip end.
  • Mass(g/Set)
    -
75 ~ 150
Set Product
Set
-
D1T-T8H、T9H、T10H、T15H、T20H、T25H、T27H、T30H、T40H、T45H、T50H
11
8 Day(s)
SGD 296.52

Part Number : TD1TH11
Days to Ship 8 Day(s)
Standard Unit Price SGD 296.52

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    75 ~ 150
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    Included
  • Grip Type
    Resin
  • Details Type
    Set
  • Overall Length(mm)
    -
  • Set Content
    D1T-T8H、T9H、T10H、T15H、T20H、T25H、T27H、T30H、T40H、T45H、T50H
  • Set Contents (Items)
    11
  • Trusco Code
    383-9681
  • Mass(g)
    -
  • Features
    Using the hexagon affixed to the base of the shaft, a wrench can be used to aid in turning. Tip shape can be determined by size display on grip end.
  • Mass(g/Set)
    1600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)