(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Resin Handle Mini Stubby Screwdriver

Click this image to zoom it.

Move the mouse over the image to zoom

Resin Handle Mini Stubby Screwdriver

Standard Unit Price:
SGD 6.90-
Days to Ship :
9 Day(s)

[Features]
· Convenient for removing and inserting screws in narrow spaces.
· The shaft material is SWRH62A.
[Applications]
· General purpose tool

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Features
    Convenient for removing and inserting screws in confined spaces. The material of the handle is SWRH62A.
Part Number
Tip standards

Refine by

  • Phillips (+)
  • Flathead (-)
  • Clear
Tip size / Phillips (+)

Refine by

  • No.2
  • Clear
Tip size / flathead (-) blade width (mm) B1

Refine by

  • 6
  • Clear
Shaft length L (mm)

Refine by

  • 15
  • 20
  • Clear
Tip size / flathead (-) blade thickness (mm) B2

Refine by

  • 0.7
  • Clear
Overall Length(mm)

Refine by

  • 30
  • 40
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Flathead (-)
-
6
20
0.7
40
9 Day(s)
SGD 6.90

Part Number : SD3-M
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.90

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    20
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.7
  • Overall Length(mm)
    40
  • Trusco Code
    373-7861
  • Mass(g)
    25
  • Features
    Convenient for removing and inserting screws in confined spaces. The material of the handle is SWRH62A.
Phillips (+)
No.2
-
20
-
40
9 Day(s)
SGD 6.90

Part Number : SD3-P
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.90

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    20
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • Overall Length(mm)
    40
  • Trusco Code
    373-7870
  • Mass(g)
    25
  • Features
    Convenient for removing and inserting screws in confined spaces. The material of the handle is SWRH62A.
Phillips (+)
No.2
-
15
-
30
9 Day(s)
SGD 7.70

Part Number : SD4-P
Days to Ship 9 Day(s)
Standard Unit Price SGD 7.70

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    15
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • Overall Length(mm)
    30
  • Trusco Code
    373-7888
  • Mass(g)
    20
  • Features
    Convenient for removing and inserting screws in confined spaces. The material of the handle is SWRH62A.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)