(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Screwdriver-shaped Handle

Screwdriver-shaped Handle

Standard Unit Price:
SGD 22.03
Days to Ship :
9 Day(s)

[Features]
· It is an easy-to-grip driver type handle.
[Applications]
· General purpose tool

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Overall length (L dimension)(mm)
    150
  • Trusco Code
    373-2762
  • Mass(g)
    115
  • Features
    It is an easy-to-grip driver type handle.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 22.03

Part Number : BD20
Days to Ship 9 Day(s)
Standard Unit Price SGD 22.03

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Overall length (L dimension)(mm)
    150
  • Trusco Code
    373-2762
  • Mass(g)
    115
  • Features
    It is an easy-to-grip driver type handle.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy to grip driver type handle.

Specification

●Input Drive(mm):9.5
●Total Length(mm):150
●SPQ(piece):5

Warning

●There is no insertion port in the grip end.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)