(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Quick Turning T-Shaped Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

Quick Turning T-Shaped Wrench

Standard Unit Price:
SGD 18.26-
Days to Ship :
9 Day(s)

[Features]
· The size is engraved in the upper part of the handle, making it easy to check when hanging from a holder.
· The handle is shorter than general products, making it convenient for rapid spinning in confined spaces.
[Applications]
· General purpose tool

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Socket shape
    6 Sq.
  • Overall Width(mm)
    130
  • Features
    The size is engraved in the upper part of the handle, making it easy to check when hanging from a holder. The handle is short compared to general products, making it convenient for rapid spinning in confined spaces.

Details

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 8
  • 10
  • 12
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 254
  • 254.5
  • 255
  • Clear
Trusco Code

Refine by

  • 373-8736
  • 373-8680
  • 373-8663
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
254
373-8736
9 Day(s)
SGD 18.26

Part Number : TH-8N
Days to Ship 9 Day(s)
Standard Unit Price SGD 18.26

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    8
  • Overall length (L dimension)(mm)
    254
  • Overall Width(mm)
    130
  • Trusco Code
    373-8736
  • Mass(g)
    150
  • Features
    The size is engraved in the upper part of the handle, making it easy to check when hanging from a holder. The handle is short compared to general products, making it convenient for rapid spinning in confined spaces.
10
254.5
373-8663
9 Day(s)
SGD 19.47

Part Number : TH-10N
Days to Ship 9 Day(s)
Standard Unit Price SGD 19.47

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    10
  • Overall length (L dimension)(mm)
    254.5
  • Overall Width(mm)
    130
  • Trusco Code
    373-8663
  • Mass(g)
    200
  • Features
    The size is engraved in the upper part of the handle, making it easy to check when hanging from a holder. The handle is short compared to general products, making it convenient for rapid spinning in confined spaces.
12
255
373-8680
9 Day(s)
SGD 20.53

Part Number : TH-12N
Days to Ship 9 Day(s)
Standard Unit Price SGD 20.53

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    12
  • Overall length (L dimension)(mm)
    255
  • Overall Width(mm)
    130
  • Trusco Code
    373-8680
  • Mass(g)
    240
  • Features
    The size is engraved in the upper part of the handle, making it easy to check when hanging from a holder. The handle is short compared to general products, making it convenient for rapid spinning in confined spaces.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Handles are shorter than general items, so it is convenient for quick turning in narrow places.
●The socket part is hexagonal shape.

Specification

●Total Width(mm):130
●SPQ(piece):1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)