(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

T-Shaped Tamper Proof Torx Bit Socket (12.7 mm Insertion Angle)

T-Shaped Tamper Proof Torx Bit Socket (12.7 mm Insertion Angle)

Standard Unit Price:
SGD 19.41-
Days to Ship :
9 Day(s)

[Features]
· Plug type bits can be replaced.
· T-shaped tamper-proof Torx/standard type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.
· Supports T-shaped tamper-proof Torx(R) screws used for automobile air bags, mobile phones, and computer internal parts.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hexagonal bit
  • Features
    Plug type bits can be replaced. T-shaped short type, tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration. Supports T-shaped tamper-proof Torx screws used for automobile air bags, mobile phones, and computer internal parts.

Details

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 5.49
  • 6.60
  • 7.77
  • 8.79
  • 11.17
  • 13.20
  • 15.49
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 70
  • 75
  • 80
  • 85
  • 90
  • Clear
Nominal No.

Refine by

  • T30
  • T40
  • T45
  • T50
  • T55
  • T60
  • T70
  • Clear
Trusco Code

Refine by

  • 307-8957
  • 307-8949
  • 307-8931
  • 307-8922
  • 307-8914
  • 307-8906
  • 307-8892
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5.49
70
T30
307-8892
9 Day(s)
SGD 19.41

Part Number : BT4-T30H
Days to Ship 9 Day(s)
Standard Unit Price SGD 19.41

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    5.49
  • Overall length (L dimension)(mm)
    70
  • Nominal No.
    T30
  • Trusco Code
    307-8892
  • Mass(g)
    73
  • Features
    Plug type bits can be replaced. T-shaped short type, tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration. Supports T-shaped tamper-proof Torx screws used for automobile air bags, mobile phones, and computer internal parts.
6.60
75
T40
307-8906
9 Day(s)
SGD 20.83

Part Number : BT4-T40H
Days to Ship 9 Day(s)
Standard Unit Price SGD 20.83

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    6.60
  • Overall length (L dimension)(mm)
    75
  • Nominal No.
    T40
  • Trusco Code
    307-8906
  • Mass(g)
    82
  • Features
    Plug type bits can be replaced. T-shaped short type, tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration. Supports T-shaped tamper-proof Torx screws used for automobile air bags, mobile phones, and computer internal parts.
7.77
75
T45
307-8914
9 Day(s)
SGD 20.84

Part Number : BT4-T45H
Days to Ship 9 Day(s)
Standard Unit Price SGD 20.84

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    7.77
  • Overall length (L dimension)(mm)
    75
  • Nominal No.
    T45
  • Trusco Code
    307-8914
  • Mass(g)
    84
  • Features
    Plug type bits can be replaced. T-shaped short type, tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration. Supports T-shaped tamper-proof Torx screws used for automobile air bags, mobile phones, and computer internal parts.
8.79
75
T50
307-8922
9 Day(s)
SGD 20.84

Part Number : BT4-T50H
Days to Ship 9 Day(s)
Standard Unit Price SGD 20.84

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    8.79
  • Overall length (L dimension)(mm)
    75
  • Nominal No.
    T50
  • Trusco Code
    307-8922
  • Mass(g)
    84
  • Features
    Plug type bits can be replaced. T-shaped short type, tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration. Supports T-shaped tamper-proof Torx screws used for automobile air bags, mobile phones, and computer internal parts.
11.17
80
T55
307-8931
9 Day(s)
SGD 23.23

Part Number : BT4-T55H
Days to Ship 9 Day(s)
Standard Unit Price SGD 23.23

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    11.17
  • Overall length (L dimension)(mm)
    80
  • Nominal No.
    T55
  • Trusco Code
    307-8931
  • Mass(g)
    119
  • Features
    Plug type bits can be replaced. T-shaped short type, tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration. Supports T-shaped tamper-proof Torx screws used for automobile air bags, mobile phones, and computer internal parts.
13.20
85
T60
307-8949
9 Day(s)
SGD 25.97

Part Number : BT4-T60H
Days to Ship 9 Day(s)
Standard Unit Price SGD 25.97

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    13.20
  • Overall length (L dimension)(mm)
    85
  • Nominal No.
    T60
  • Trusco Code
    307-8949
  • Mass(g)
    161
  • Features
    Plug type bits can be replaced. T-shaped short type, tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration. Supports T-shaped tamper-proof Torx screws used for automobile air bags, mobile phones, and computer internal parts.
15.49
90
T70
307-8957
9 Day(s)
SGD 27.50

Part Number : BT4-T70H
Days to Ship 9 Day(s)
Standard Unit Price SGD 27.50

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    15.49
  • Overall length (L dimension)(mm)
    90
  • Nominal No.
    T70
  • Trusco Code
    307-8957
  • Mass(g)
    211
  • Features
    Plug type bits can be replaced. T-shaped short type, tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration. Supports T-shaped tamper-proof Torx screws used for automobile air bags, mobile phones, and computer internal parts.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Bit parts are plug-in type and can be replaced.
●T type tamper proof shape, standard type.
●The power fit shape that prevents concentration of stress is adopted as the insertion angle side.

Specification

●Input Drive(mm):12.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)