(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
T-Shaped Tamper Proof Torx Bit Socket Set (12.7 mm Insertion Angle, with Socket Holder)

Click this image to zoom it.

Move the mouse over the image to zoom

T-Shaped Tamper Proof Torx Bit Socket Set (12.7 mm Insertion Angle, with Socket Holder)

Standard Unit Price:
SGD 168.41-
Days to Ship :
9 Day(s)

[Features]
· Plug type bits can be replaced.
· T-shaped tamper-proof Torx.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    5.49 / 6.60 / 7.77 / 8.79 / 11.17 / 13.20 / 15.49
  • Set Contents (Items)
    7
  • Accessory
    Socket Holder
  • Features
    Plug type bits can be replaced. T-shaped tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration.
Part Number
Set Content

Refine by

  • BT4-T30HL・T40HL・T45HL・T50HL・T55HL・T60HL・T70HL
  • BT4-T30H・T40H・T45H・T50H・T55H・T60H・T70H
  • Clear
Type

Refine by

  • Long
  • Standard
  • Clear
Trusco Code

Refine by

  • 307-8647
  • 307-8639
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
BT4-T30HL・T40HL・T45HL・T50HL・T55HL・T60HL・T70HL
Long
307-8647
9 Day(s)
SGD 187.40

Part Number : TBT4L07TH
Days to Ship 9 Day(s)
Standard Unit Price SGD 187.40

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    5.49 ~ 15.49
  • Set Contents (Items)
    7
  • Set Content
    BT4-T30HL・T40HL・T45HL・T50HL・T55HL・T60HL・T70HL
  • Type
    Long
  • Trusco Code
    307-8647
  • Accessory
    Socket Holder
  • Features
    Plug type bits can be replaced. T-shaped tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration.
  • Mass(g/Set)
    1100
BT4-T30H・T40H・T45H・T50H・T55H・T60H・T70H
Standard
307-8639
9 Day(s)
SGD 168.41

Part Number : TBT407TH
Days to Ship 9 Day(s)
Standard Unit Price SGD 168.41

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    5.49 ~ 15.49
  • Set Contents (Items)
    7
  • Set Content
    BT4-T30H・T40H・T45H・T50H・T55H・T60H・T70H
  • Type
    Standard
  • Trusco Code
    307-8639
  • Accessory
    Socket Holder
  • Features
    Plug type bits can be replaced. T-shaped tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration.
  • Mass(g/Set)
    965

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)