(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Deep socket (double hex type inch size)

Deep socket (double hex type inch size)

Standard Unit Price:
SGD 19.40
Days to Ship :
9 Day(s)

[Features]
· KTC unique Power Fit has been adopted to both aperture and drive.
· Double hex type which is easy to insert in bolts and nuts.
[Applications]
· General purpose tool

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    9/32
  • Overall length (L dimension)(mm)
    48.5
  • Details Type
    Insertion Angle 9.5 mm
  • Trusco Code
    392-1140
  • Mass(g)
    44
  • Features
    KTC unique Power Fit has been adopted to both aperture and drive. It is a 12-angle type easy to insert into bolts and nuts.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 19.40

Part Number : B3L-9/32W
Days to Ship 9 Day(s)
Standard Unit Price SGD 19.40

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    9/32
  • Overall length (L dimension)(mm)
    48.5
  • Details Type
    Insertion Angle 9.5 mm
  • Trusco Code
    392-1140
  • Mass(g)
    44
  • Features
    KTC unique Power Fit has been adopted to both aperture and drive. It is a 12-angle type easy to insert into bolts and nuts.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)