(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Socket (12 sided type / 19.0 mm Insertion Angle / inch size)

Click this image to zoom it.

Move the mouse over the image to zoom

Socket (12 sided type / 19.0 mm Insertion Angle / inch size)

Standard Unit Price:
SGD 38.67-
Days to Ship :
8 Day(s) or more

[Features]
· Double hex type which is easy to insert in bolts and nuts.
[Applications]
· General purpose tool

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    19
  • Socket shape
    12 Sq.
  • Features
    Double hex type which is easy to insert in bolts and nuts.
Part Number
Width across flat dimension (S Measurement)

Refine by

  • 1-13/16
  • 1-7/8
  • 1-7/16
  • 1-5/8
  • 1-5/16
  • 1-3/4
  • 1-3/8
  • 1-3/16
  • 1-1/2
  • 1-1/4
  • 1-1/8
  • 1-1/16
  • 2
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 51
  • 53
  • 54
  • 56
  • 58
  • 59
  • 60
  • 62
  • 65
  • 68
  • 70
  • 71
  • 75
  • Clear
Trusco Code

Refine by

  • 383-5120
  • 383-5111
  • 383-5103
  • 383-5090
  • 383-5081
  • 383-5073
  • 383-5065
  • 383-5057
  • 383-5049
  • 383-5031
  • 383-5022
  • 383-5014
  • 383-5006
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1-1/2
62
383-5014
11 Day(s)
SGD 48.85

Part Number : BB40-1-1/2
Days to Ship 11 Day(s)
Standard Unit Price SGD 48.85

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    19
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    1-1/2
  • Overall length (L dimension)(mm)
    62
  • Trusco Code
    383-5014
  • Mass(g)
    480
  • Features
    Double hex type which is easy to insert in bolts and nuts.
1-1/4
56
383-5031
11 Day(s)
SGD 45.13

Part Number : BB40-1-1/4
Days to Ship 11 Day(s)
Standard Unit Price SGD 45.13

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    19
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    1-1/4
  • Overall length (L dimension)(mm)
    56
  • Trusco Code
    383-5031
  • Mass(g)
    300
  • Features
    Double hex type which is easy to insert in bolts and nuts.
1-1/8
53
383-5049
11 Day(s)
SGD 38.87

Part Number : BB40-1-1/8
Days to Ship 11 Day(s)
Standard Unit Price SGD 38.87

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    19
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    1-1/8
  • Overall length (L dimension)(mm)
    53
  • Trusco Code
    383-5049
  • Mass(g)
    250
  • Features
    Double hex type which is easy to insert in bolts and nuts.
1-1/16
51
383-5006
11 Day(s)
SGD 38.67

Part Number : BB40-1-1/16
Days to Ship 11 Day(s)
Standard Unit Price SGD 38.67

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    19
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    1-1/16
  • Overall length (L dimension)(mm)
    51
  • Trusco Code
    383-5006
  • Mass(g)
    230
  • Features
    Double hex type which is easy to insert in bolts and nuts.
1-3/4
68
383-5065
8 Day(s)
SGD 76.64

Part Number : BB40-1-3/4
Days to Ship 8 Day(s)
Standard Unit Price SGD 76.64

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    19
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    1-3/4
  • Overall length (L dimension)(mm)
    68
  • Trusco Code
    383-5065
  • Mass(g)
    660
  • Features
    Double hex type which is easy to insert in bolts and nuts.
1-3/8
59
383-5073
8 Day(s)
SGD 46.07

Part Number : BB40-1-3/8
Days to Ship 8 Day(s)
Standard Unit Price SGD 46.07

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    19
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    1-3/8
  • Overall length (L dimension)(mm)
    59
  • Trusco Code
    383-5073
  • Mass(g)
    340
  • Features
    Double hex type which is easy to insert in bolts and nuts.
1-3/16
54
383-5057
9 Day(s)
SGD 42.16

Part Number : BB40-1-3/16
Days to Ship 9 Day(s)
Standard Unit Price SGD 42.16

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    19
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    1-3/16
  • Overall length (L dimension)(mm)
    54
  • Trusco Code
    383-5057
  • Mass(g)
    280
  • Features
    Double hex type which is easy to insert in bolts and nuts.
1-5/8
65
383-5090
11 Day(s)
SGD 54.26

Part Number : BB40-1-5/8
Days to Ship 11 Day(s)
Standard Unit Price SGD 54.26

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    19
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    1-5/8
  • Overall length (L dimension)(mm)
    65
  • Trusco Code
    383-5090
  • Mass(g)
    500
  • Features
    Double hex type which is easy to insert in bolts and nuts.
1-5/16
58
383-5081
8 Day(s)
SGD 46.07

Part Number : BB40-1-5/16
Days to Ship 8 Day(s)
Standard Unit Price SGD 46.07

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    19
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    1-5/16
  • Overall length (L dimension)(mm)
    58
  • Trusco Code
    383-5081
  • Mass(g)
    338
  • Features
    Double hex type which is easy to insert in bolts and nuts.
1-7/8
71
383-5111
11 Day(s)
SGD 88.82

Part Number : BB40-1-7/8
Days to Ship 11 Day(s)
Standard Unit Price SGD 88.82

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    19
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    1-7/8
  • Overall length (L dimension)(mm)
    71
  • Trusco Code
    383-5111
  • Mass(g)
    780
  • Features
    Double hex type which is easy to insert in bolts and nuts.
1-7/16
60
383-5103
8 Day(s)
SGD 46.07

Part Number : BB40-1-7/16
Days to Ship 8 Day(s)
Standard Unit Price SGD 46.07

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    19
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    1-7/16
  • Overall length (L dimension)(mm)
    60
  • Trusco Code
    383-5103
  • Mass(g)
    360
  • Features
    Double hex type which is easy to insert in bolts and nuts.
1-13/16
70
383-5022
8 Day(s)
SGD 84.93

Part Number : BB40-1-13/16
Days to Ship 8 Day(s)
Standard Unit Price SGD 84.93

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    19
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    1-13/16
  • Overall length (L dimension)(mm)
    70
  • Trusco Code
    383-5022
  • Mass(g)
    740
  • Features
    Double hex type which is easy to insert in bolts and nuts.
2
75
383-5120
11 Day(s)
SGD 94.82

Part Number : BB40-2
Days to Ship 11 Day(s)
Standard Unit Price SGD 94.82

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    19
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    2
  • Overall length (L dimension)(mm)
    75
  • Trusco Code
    383-5120
  • Mass(g)
    960
  • Features
    Double hex type which is easy to insert in bolts and nuts.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)