(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Calico Finish Buff (for Finishing of Non-Ferrous Metals)【1-5 Pieces Per Package】

Calico Finish Buff (for Finishing of Non-Ferrous Metals)

[Features]
· A cotton calico finished buff which is used with a non-ferrous metal polishing agent for the specular gloss finish.
[Applications]
· Mirror finishing of aluminum, brass, and zinc.
· Tools used: straight grinder, double-headed grinder, buff grinder.

Part Number

Configured Part Number is shown.

Part Number
TKB-150-4
TKB-200-5
TKB-250-6
TKB-300-8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Hole Diameter
(mm)
Max. Rotational Speed
(rpm)
Pcs./Box.
(piece)
Trusco Code Mass
(g/box)

SGD 18.62

5 Pieces Per Package

1 Pack(s) 8 Day(s) 15012.755005261-6467125

SGD 6.11

1 Piece(s) 8 Day(s) 20015.8840001289-984142

SGD 8.69

1 Piece(s) 8 Day(s) 25019.0532001289-985070

SGD 9.46

1 Piece(s) 8 Day(s) 30025.4027001289-986895

Loading...

  1. 1

Basic Information

Product Type Buff Thickness(mm) 2.5 Features A cotton calico finished buff which is used with a non-ferrous metal polishing agent for the specular gloss finish.
Application Mirror finish of aluminum, brass and zinc. Tools used: Straight grinder, double head grinder, buff grinder.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)