(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Concrete diamond bit (hexagonal axis)

Concrete diamond bit (hexagonal axis)

[Features]
· For anchoring and pilot holes in concrete (cannot bore reinforced steel) mortar, blocks, extrusion molding cement plates, bricks, and roof tiles.
· A straightforward, easy, quiet drill bit that can drill holes with impact screwdrivers. A rotary dedicated type that is environmentally friendly and ideal for construction. Quiet and unlikely to scatter dust

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AC-055

 
Part Number
AC-055
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 50.90

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type AC (hexagonal shaft type) Blade Tip Diameter(mm) 5.5 Overall Length(mm) 80
Effective Length(mm) 45 Shaft Diameter(mm) 6.35 JAN Code 4936091600309
Use For anchoring and pilot holes in concrete (cannot drill in reinforced steel) mortar, blocks, molded cement plates, bricks, and roof tiles. Features A straightforward, easy, quiet drill bit that can drill holes with impact drivers. Specialized for rotation so it is environmentally friendly, and ideal for on-site construction work. Quiet boring with little scattered dust.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)