(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Bearing Push Puller Set Parts (ring adapter)

Bearing Push Puller Set Parts (ring adapter)

Standard Unit Price:
SGD 34.60
Days to Ship :
10 Day(s)

Bearing manufactured by Super Tool
· Part for push puller set (ring adapter).

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Puller Parts
  • Main Body, Related Products
    Related Product
  • Thread Diameter
    M12×M10
  • Hex size(mm)
    19
  • Supplement
    For BS1, 1S

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 34.60

Part Number : PPA1
Days to Ship 10 Day(s)
Standard Unit Price SGD 34.60

Specificationtitle

  • Product Type
    Puller Parts
  • Main Body, Related Products
    Related Product
  • Thread Diameter
    M12×M10
  • Hex size(mm)
    19
  • Supplement
    For BS1, 1S

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)